User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Delray Lighting
VARIANTNAME
Refer to Catalog
VARIANTLOD
HI
TILTANGLE
Tilt Angle
90.000
PHOTOMETRICWEBFILE
Photometric Web File
CLP8120.ies
LIGHTOUTPUT
Light Output
1464.000
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
EFFICACYVALUE
Efficacy Value
57.255
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
VOLTAGE
Voltage
120.000
POWERFACTOR
Power Factor
1.000
NUMBEROFPOLES
Number of Poles
1.000
NUMBEROFLAMPS
Number of Lamps
1.000
LAMP
Lamp
W27
INPUTWATTS
Input Watts
25.570
CONNECTORDESCRIPTION
Connector Description
Connector for Electrical Power
APPARENTLOAD
Apparent Load
25.570
COEFFICIENTOFUTILIZATION
Coefficient of Utilization
1.000
DEFAULTELEVATION
Default Elevation
4.000
PENDANTLENGTHNOTE
Pendant Length Note
Standard Pendant Length in 18-inches, optional length must be specified when ordering.
EMERGENCYBATTERYINSTALLED
Emergency Battery Installed
0.000
PENDANTLENGTH
Pendant Length
1.500
DISTANCEFROMSURFACETOFIXTURE
Distance from Surface to Fixture
1.670
URL
http://delraylighting.com/
PRODUCTPAGEURL
Product Page URL
http://delraylighting.com/cylinders.html
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://delraylighting.com/spec_pg_pdfs/delray_led_cylinder_clp8100.pdf
MODEL
Model
CLP8100
MANUFACTURER
Manufacturer
Delray Lighting Inc.
DESCRIPTION
Description
8-Inch Cylinder Pendant LED Downlight
ASSEMBLYCODE
Assembly Code
D5020200
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D