User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 5 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Luxxbox
Description
Lighting
Bill of material
Dasch
ORDERNO
Dasch
u
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEILING_HEIGHT
ceiling height
0.000
u
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
0.000
u
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
u
FAMILY_NAME
family name
HOST
host
3
u
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_HEIGHT
light source height
0
u
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.80.70.11
u
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
u
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
ll21608.IES
u
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WATTAGE_COMMENTS
wattage comments
NAME
name
Dasch
u
CABLE_LENGTH
cable length
3
u
EMIT_FROM_LINE_LENGTH
emit from line length
6.083
u
LIGHT_SOURCE_ELEVATION
light source elevation
4.834
u
PCD_RADIUS
pcd radius
0.000
u
SHADE_HEIGHT
shade height
0.000
u
CABLE_HEIGHT
cable height
0
u
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
0
u
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
0
u
WORK_PLANE_BASED
work plane-based
0
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D