User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 16 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Delray Lighting
VARIANTNAME
120V 39W Flourescent Stick Standard T5HO
u
VARIANTLOD
HI
TILTANGLE
Tilt Angle
-90.000
PHOTOMETRICWEBFILE
Photometric Web File
ST93139.320.IES
u
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
EMITFROMLINELENGTH
Emit from Line Length
2.950
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
INPUTWATTS
Input Watts
62.000
u
POWERFACTOR
Power Factor
1.000
WATTS
Watts
39.000
u
VOLTAGE
Voltage
120.000
u
NUMBEROFPOLES
Number of Poles
1.000
NUMBEROFLAMPS
Number of Lamps
1.000
LAMP
Lamp
DO NOT USE
CONNECTORDESCRIPTION
Connector Description
Electrical Connection for Light
AMPS
Amps
0.520
u
APPARENTLOAD
Apparent Load
62.000
u
COEFFICIENTOFUTILIZATION
Coefficient of Utilization
1.000
DEFAULTELEVATION
Default Elevation
4.000
STANDARDBALLASTNODIMMING
Standard Ballast No Dimming
1.000
LAMPTYPE
Lamp Type
T5HO
u
EMERGENCYBALLAST
Emergency Ballast
1.000
DIMMING
Dimming
0.000
BALLAST
Ballast
Standard
SRBDISTANCEFROMBOX
SRB Distance From Box
0.500
PENDANTLENGTH
Pendant Length
2.000
LENGTH
Length
2.950
LAMPLENGTH
Lamp Length
1.470
CEILINGTHICKNESS
Ceiling Thickness
0.250
URL
www.delraylighting.com
PRODUCTPAGEURL
Product Page URL
http://www.delraylighting.com/st9_cantilever.html
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.delraylighting.com/spec_pg_pdfs/st9_20.pdf
MODEL
Model
ST93139.320.120.T5HO.EM
u
MANUFACTURER
Manufacturer
Delray Lighting
DESCRIPTION
Description
Stick 3' Florescent Light Fixture Cantilever Wall Mount
ASSEMBLYCODE
Assembly Code
D5020210
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D