Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Behavioral Safety Products
Description
Ligature Resistant Flush Valve Cover
Bill of material
Ligature Resistant Flush Valve Cover
ORDERNO
Ligature Resistant Flush Valve Cover
ASSEMBLY_CODE
assembly code
C1030210
CAP_LOCATION_FROM_BACK
cap location from back
0.660
CAP_LOCATION_FROM_TOP
cap location from top
0.771
CATEGORY
category
COST
cost
0
COVER_HEIGHT
cover height
2.318
COVER_HEIGHT_CONTROL
cover height control
2.563
CUT_TO_HEIGHT
cut to height
1
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
4
DEPTH
depth
0.880
DESCRIPTION
description
Ligature Resistant Flush Valve Cover
DESIGN_OPTION
design option
-1
DIMENSIONAL_NOTE
dimensional note
The original height and depth of the Flush Valve Cover is 30.76" x 10.56"
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
2.563
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Behavioral Safety Products
MASSUNIT
massunit
1
MODEL
model
FV600
OMNICLASS_NUMBER
omniclass number
23.45.55.11
OMNICLASS_TITLE
omniclass title
Sanitary Components
OPTIONS
options
Includes Flush Valve Filler Patch
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://besafeprod.com/images/stories/flush_valve_cover_rev_d-1.pdf
PRODUCT_PAGE_URL
product page url
http://besafeprod.com/product-catalog/item/ligature-resistant-flush-valve-cover-2
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SHOW_FILLER_PATCH
show filler patch
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://besafeprod.com/
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WIDTH
width
1.033
NAME
name
Ligature Resistant Flush Valve Cover
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D