Catalog navigation
CAD model selection
Selectable products: 3 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
HCL Safety
Description
Latchways Ladder System - Diamond Rungs
Bill of material
FallArrestSystemGuidedAnchorLine_LadderLatch_DiamondRungStandardBottomAnchor_MSA_Latchways
ORDERNO
FallArrestSystemGuidedAnchorLine_LadderLatch_DiamondRungStandardBottomAnchor_MSA_Latchways
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
MSA Latchways
BARCODE
barcode
n/a
BOTTOMANCHORVISIBLE
bottomanchorvisible
1
u
CATEGORY
category
n/a
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
Latchways' LadderLatch systems combine revolutionary Constant Force® technology with an innovative mobile anchorage device. With the capacity for multiple workers to be attached, the system offers unhindered mobility and continuous, hands-free security to ensure 3 points of contact whilst ascending and descending ladders. System compliant with latest EN 353-1:2014 standard
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
ENERGYABSORBERVISIBLE
energyabsorbervisible
0
u
EXPECTEDLIFE
expectedlife
n/a
FEATURES
features
n/a
FINISH
finish
n/a
FIREEXIT
fireexit
0
GRADE
grade
n/a
HOST
host
5
IFCEXPORTAS
ifcexportas
NOTDEFINED
IFCEXPORTTYPE
ifcexporttype
IfcTransportElement
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INSTALLER_WEBSITE
installer website
https://www.hclsafety.com/
MANUFACTURERNAME
manufacturername
MSA Latchways
MANUFACTURERURL
manufacturerurl
www.latchways.com
MASSUNIT
massunit
1
MATERIAL
material
All critical components are manufactured from stainless steel grade 316
MODEL
model
n/a
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
LadderLatch Vertical Fall Arrest Systems
NAME
name
Latchways Ladder System - Diamond Rungs
u
NBSDESCRIPTION
nbsdescription
Fall arrest system - guided anchor line
NBSNOTE
nbsnote
n/a
NBSREFERENCE
nbsreference
80-50-25/110
NOMINALHEIGHT
nominalheight
0
NOMINALLENGTH
nominallength
0
NOMINALWIDTH
nominalwidth
0
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
https://www.hclsafety.com/wp-content/uploads/2017/10/AC55-HCL-A4-brochure-2017.pdf
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TOPANCHORVISIBLE
topanchorvisible
0
u
TYPE_COMMENTS
type comments
n/a
UNICLASS2
uniclass2
Ss_80_30_25_35
URL
url
www.latchways.com
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WIREGUIDEVISIBLE
wireguidevisible
0
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D