User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 3 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
O'Keeffe's
VARIANTNAME
60 Degree Incline
u
TREADLOCATE
treadlocate
0.577350269189627
u
NUMRUNGRECALCD
numrungrecalcd
6
NUMRUNGRECALCC
numrungrecalcc
7
u
NUMRUNGRECALCB
numrungrecalcb
0.827350269189627
u
NUMRUNGRECALCA
numrungrecalca
1.21650635094611
u
NUMRUNGCALCD
numrungcalcd
8
NUMRUNGCALCC
numrungcalcc
9
u
NUMRUNGCALCB
numrungcalcb
0.827350269189627
u
NUMRUNGCALCA
numrungcalca
1
u
ACTUALPLATLENGTH
actualplatlength
1.33333333333333
WEIGHTNETKG
Weight Net (Kg)
0
REGIONSOUTHAMERICA
Region South America
All
REGIONOCEANIA
Region Oceania
All
REGIONNORTHAMERICA
Region North America
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONEUROPE
Region Europe
All
REGIONASIA
Region Asia
All
REGIONANTARCTICA
Region Antarctica
All
REGIONAFRICA
Region Africa
All
PRODUCTSKU
Product SKU
522-ship-ladder
NOMINALWIDTH
Nominal width
0
NOMINALHEIGHT
Nominal height
0
MANUFACTURERNAME
Manufacturer name
O'Keeffe's
EDITIONNUMBER
Edition number
1
STANDARDSCONFORMANCE
Standards Conformance
OSHA 1910.27
CAPACITY
Capacity
1500 lbs per Rung
AVAILABLEOPTIONS
Available Options
as Specified
UNSPSCCODE
UNSPSC Code
30191501
MASTERFORMAT2014DESCRIPTION
Masterformat 2014 Description
Metal Fabrications
MASTERFORMAT2014CODE
Masterformat 2014 Code
05 50 00
BIMOBJECTCATEGORY
BIMobject category
Other
SALESINFORMATION
Sales Information
http://www.okeeffes.com/contact-us.php
DEFAULTELEVATION
Default Elevation
0
WARRANTYDURATIONYEARS
Warranty Duration (Years)
0
MAINTENANCESCHEDULEMONTHS
Maintenance Schedule (Months)
0
EXPECTEDLIFESPANYEARS
Expected Lifespan (Years)
0
MATERIALSECONDARY
Material secondary
Aluminium
MATERIALMAIN
Material main
Aluminium
NUMBEROFRUNGSRETURNSIDE
Number of Rungs Return Side
6
NUMBEROFRUNGS
Number of Rungs
8
LADDERINCLINE
Ladder Incline
60
u
INCLUDESEISMICBRACKETSRETURNSIDE
Include Seismic Brackets Return Side
1
INCLUDESEISMICBRACKETS
Include Seismic Brackets
1
UNITWIDTHOUTSIDEFRAME
Unit Width_Outside Frame
2.16666666666667
UNITWIDTH
Unit Width
2
UNITHEIGHTRETURNSIDE
Unit Height Return Side
6
UNITHEIGHT
Unit Height
8
PLATFORMLENGTH
Platform Length
2
URL
http://www.okeeffes.com/
REVISION
Revision
R1_2015-11
PRODUCTGUID
Product Guid
cbc6f11b-5210-46fc-bd9c-40f50f19058e
MODEL
Model
522A
u
MANUFACTURER
Manufacturer
O'Keeffe's, Inc
KEYNOTE
Keynote
5515
DRAWNBY
Drawn By
Sumex Design, Inc. / Robert S. Weygant, CSI, CDT, SCIP
DESCRIPTION
Description
O'Keeffe's Model 522A Platform Ship Ladder - 60 Degree Incline as Specified
u
COPYRIGHT
Copyright
©Arcat Inc.
ASSEMBLYCODE
Assembly Code
B1010700
MANUFACTURERWEBSITE
Manufacturer Website
http://www.okeeffes.com/
MANUFACTURERPHONETOLLFREE
Manufacturer Phone - Toll Free
888-653-3333
MANUFACTURERPHONE
Manufacturer Phone
415-822-4222
MANUFACTURERFAX
Manufacturer Fax
415-822-5222
MANUFACTURERADDRESS
Manufacturer Address
100 N. Hill Dr. Suite 12 Brisbane, CA 94005
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D