Catalog navigation
CAD model selection
Selectable products: 9 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Fagerhult Belysning
Description
Kaskad Fixed
Bill of material
76537-402
ORDERNO
76537-402
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
APPARENT_LOAD
apparent load
20
ARTICLENUMBER
articlenumber
76549-402
ASSEMBLY_CODE
assembly code
D5020230
ASSETIDENTIFIER
assetidentifier
ASSETTYPE
assettype
ATTACHMENT
attachment
AUTHOR
author
Fagerhult
BARCODE
barcode
7,32005E+12
BODY
body
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
Pr_70_70_49_43 Pr_70_70_49_43 Pr_70_70_49_43
CODEPERFORMANCE
codeperformance
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR
color
White
COLOR_FILTER
color filter
16777215
COLORRENDERINGINDEX
colorrenderingindex
90
CONSTITUENTS
constituents
n/a
CONTROL_GEAR
control gear
DaliPhasePulseControl
COST
cost
0
CREATEDBY
createdby
BIM@fagerhult.se
CREATEDON
createdon
Created 2018-01-08
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
A small, recessed downlight with two different light distributions, three colour temperatures and different outputs. Kaskad is an elegant general-lighting solution for communication areas or corridors.
DESIGN_OPTION
design option
-1
DIAMETER
diameter
95
DIFFUSERMATERIAL
diffusermaterial
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DOCUMENTATION
documentation
DOCUMENTATIONREFERENCE
documentationreference
DRAWING_REFERENCE
drawing reference
DURATIONUNIT
durationunit
year
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
20
EMERGENCY
emergency
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
609.6
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
EXPECTEDLIFE
expectedlife
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
n/a
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
1
HEIGHT
height
72
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATIONDATE
installationdate
INSULATIONSTANDARDCLASS
insulationstandardclass
IP_CODE
ip_code
44
KEYNOTE
keynote
V59
LAMP
lamp
LENGTH
length
298
LIFECYCLEPHASE
lifecyclephase
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
LED
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Recessed
LIGHTFIXTUREPLACINGTYPE
lightfixtureplacingtype
Ceiling
LOAD_CLASSIFICATION
load classification
LOR
lor
100
LOUVRE
louvre
MAINTENANCEFACTOR
maintenancefactor
0
MANUFACTURER
manufacturer
info@fagerhult.se
MANUFACTURERSSPECIFICINFORMATION
manufacturersspecificinformation
MANUFACTURERURL
manufacturerurl
www.fagerhult.com
MASSUNIT
massunit
1
MATERIAL
material
aluminium
METHODOFMEASUREMENT
methodofmeasurement
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
Kaskad Fixed
NBSDESCRIPTION
nbsdescription
Hard wired general lighting system
NBSREFERENCE
nbsreference
70-80-35/110
NOMINALCURRENT
nominalcurrent
0.0869565217391304
NOMINALFREQUENCYRANGE
nominalfrequencyrange
NOMINALHEIGHT
nominalheight
72
NOMINALLENGTH
nominallength
298
NOMINALVOLTAGE
nominalvoltage
230V
NOMINALWIDTH
nominalwidth
89
NUMBEROFPOLES
numberofpoles
0
NUMBEROFSOURCES
numberofsources
0
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14
OMNICLASS_TITLE
omniclass title
General Luminaries, Directional
OPTIC
optic
PART_NUMBER
part number
76549-402
PART_TYPE
part type
0
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
PHONE
phone
+46 (0)36 10 85 00
PHOTOMETRIC_WEB_FILE
photometric web file
76549-402.IES
PROCESS
process
PRODUCTINFORMATION
productinformation
Luminaire body and visible edge ring of sheet steel in white (RAL 9016) structured enamel. Heatsink in black enamelled aluminium.
PRODUCTIONYEAR
productionyear
REFERENCESTANDARD
referencestandard
REPLACEMENTCOST
replacementcost
REVISION
revision
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
76549-402
SERVICELIFEDURATION
servicelifeduration
n/a
SERVICELIFETYPE
servicelifetype
n/a
SHAPE
shape
Circle
SHARED
shared
0
SIZE
size
D 95 mm + H 95 mm
SPACE
space
SUS_PART_NUMBER
sus part number
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TILT_ANGLE
tilt angle
-90
TOTALWATTAGE
totalwattage
20
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPEID
typeid
EA2xx-i
UNICLASS2
uniclass2
Pr_70_70_49_43
UNICLASS2015CODE
uniclass2015code
Pr_70_70_48_46
UNICLASS2015TITLE
uniclass2015title
Light-emitting diodes (LED) luminaires
UNICLASS2015VERSION
uniclass2015version
1.7
URL
url
www.fagerhult.com
USAGECURRENT
usagecurrent
0.0869565217391304
VERSION
version
1.0
VOLTAGE
voltage
230
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
2 years
WARRANTYDURATIONPARTS
warrantydurationparts
5 years
WARRANTYDURATIONUNIT
warrantydurationunit
5 years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
info@fagerhult.se
WARRANTYGUARANTORPARTS
warrantyguarantorparts
info@fagerhult.se
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WATTAGE_COMMENTS
wattage comments
WEIGHT__KG_
weight (kg)
0.4
WIDTH
width
89
BEAM_ANGLE___
beam angle, °
32°
u
BRAND_OF_DRIVER
brand of driver
Tridonic
CCT__K
cct, k
2700
u
COLOUR
colour
White
CRI
cri
95
u
DIAMETER__MM
diameter, mm
110
EFFECT__W
effect, w
12
u
IP_RATING
ip rating
44
IP_RATING__ABOVE_SUSPENDED_CEILINGS_
ip rating (above suspended ceilings)
20
LED_DRIVER__HMAX_FAILURE__
led driver, hmax failure %
10000010%
LIGHT_DISTRIBUTION
light distribution
Medium Beam
u
LMW
lmw
67
u
LUMEN_MAINTENANCE_100_000_H
lumen maintenance 100 000 h
L92
LUMEN_MAINTENANCE_50_000_H
lumen maintenance 50 000 h
L95
LUMEN_MAINTENANCE_75_000_H
lumen maintenance 75 000 h
L93
LUMEN_MAINTENANCE_AT_50_000_H
lumen maintenance at 50 000 h
0.95
LUMEN_MAINTENANCE_L90_B50__H
lumen maintenance l90 b50, h
100 000
LUMEN_OUTPUT
lumen output
832
u
MAINS_FREQUENCY__HZ
mains frequency, hz
0, 50, 60
MAX__AMBIENT_TEMPERATURE___C
max. ambient temperature, °c
25
MCB_B10A
mcb b10a
22
u
MCB_B16A
mcb b16a
36
u
MCB_C10A
mcb c10a
36
u
MCB_C16A
mcb c16a
60
u
MIN__AMBIENT_TEMPERATURE___C
min. ambient temperature, °c
-25
MISCELLANEOUS
miscellaneous
Medium Beam 32°, SDCM 2
u
POWER_FACTOR__100__
power factor, 100 %
0.9
u
PROTECTION_CLASS
protection class
1
RAL
ral
9016
RATED_SUPPLY_VOLTAGE__V
rated supply voltage, v
220-240
SDCM
sdcm
2
u
SURGE_PROTECTION_CM__KVKA
surge protection cm, kvka
2
SURGE_PROTECTION_DM__KVKA
surge protection dm, kvka
1
THD___
thd, %
10
u
WEIGHT__KG
weight, kg
0.4
NAME
name
76537-402
u
CONNECTION
connection
u
AM
am
Yes
u
CORRIDOR_FUNCTION
corridor function
Yes
u
LIGHT_CONTROL
light control
DALIPhase-pulse
u
POWER_ON_LAST_LEVEL
power on last level
Yes
u
STAND_BY_W
stand by w
0.2
u
SWITCH_CONTROL__MAX_NO_
switch control, max no.
25
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D