Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Big Ass Fans
Description
isis
Bill of material
isis
ORDERNO
isis
ACTUAL_EXTENSION_TUBE_LENGTH
actual extension tube length
1
ACTUAL_FAN_DIAMETER
actual fan diameter
10
AIRFOIL_FINISH
airfoil finish
Clear anodized aluminum
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
CERTIFICATIONS
certifications
ETL/Intertek certified to ANSI/UL 507 and CSA C22.2 No. 113
CLEARANCE_REQUIRED_BELOW_THE_CEILING_DECK
clearance required below the ceiling deck
2 ft (0.61 m) Below Ceiling Deck depending on Fan diameter
CLEARANCE_REQUIRED_ON_ABOVE
clearance required on above
10 ft (3.05 m)Above floor
CLEARANCE_REQUIRED_ON_SIDES
clearance required on sides
2 ft (0.61 m) On Sides
CONTROLLER
controller
Isis wall switch (white)
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIAMETER_TYPE
diameter type
2
EXTENSION_TUBE_LENGTH
extension tube length
1
EXTENSION_TUBE_LENGTH_OPTIONS
extension tube length options
2 ft to 15 ft (0.61 m to 4.6 m)
FAMILY_NAME
family name
FAN_BLADE_LENGTH
fan blade length
4.29166666666667
FAN_CONFIGURATION
fan configuration
Please Confirm Configuration With Cut Sheet
FAN_DIAMETER
fan diameter
10
FAN_HEIGHT
fan height
4.32486979166667
FAN_RADIUS
fan radius
5
FAN_WEIGHT
fan weight
88
FAN_WEIGHT_NOTE
fan weight note
Fan Weight Not Including Mount or Extension Tube
FULL_LOAD_AMPS
full load amps
3.9/2.4 A
HOST
host
5
INPUT_POWER_AND_REQUIRED_BREAKER
input power and required breaker
110–125 VAC, 60 Hz, 1 Phase, 10 A 200–250 VAC, 50 Hz, 1 Phase, 10 A
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Big Ass Fans
MASSUNIT
massunit
1
MAXIMUM_SPEED
maximum speed
80 RPM
MODEL
model
IS10
MOTOR_MATERIAL
motor material
NUMBER_AND_TYPE_OF_AIRFOILS
number and type of airfoils
8 patented airfoils
OMNICLASS_NUMBER
omniclass number
23.75.35.17.17.11
OMNICLASS_TITLE
omniclass title
Ceiling Fans
PART_TYPE
part type
0
POWER_CONNECTOR
power connector
Power Connection
POWER_FACTOR
power factor
1
PRIME_MOVER
prime mover
Gearless direct drive motor
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SOUND_LEVEL_AT_MAX_SPEED
sound level at max speed
< 35 dBA
STANDARD_COLOR_OPTIONS
standard color options
Boron,Carbon,Cobalt,Palladium,Chromium,Gold,Krypton,Tungsten,Radium
STANDARD_EXTENSION_TUBE_LENGTH
standard extension tube length
1
SUPPORT
support
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://www.bigassfans.com/
VERSION
version
2018
VOLTAGE
voltage
0
WARRANTY
warranty
7-yr mechanical, 3-yr (standard) or 7-yr (extended) electrical, 1-yr labor
WINGLET_STANDARD
winglet standard
Silver or black
NAME
name
isis
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D