User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
A.O. Smith Water Products
Description
IR 20-200
Bill of material
IR 20-200
ORDERNO
IR 20-200
VAR1E_MAINTENANCE__CHECK_UP_
1e maintenance (check-up)
3 months after installation
VAR2ND_MAINTENANCE__GENERAL_MAINTENANCE_
2nd maintenance (general maintenance)
12 months after installation
ALWAYS_VERTICAL
always vertical
0
ANNUAL_ELECTRICITY_CONSUMPTION__1_
annual electricity consumption (1)
40 kWh
ANNUAL_ELECTRICITY_CONSUMPTION__2_
annual electricity consumption (2)
42 kWh
ANNUAL_FUEL_CONSUMPTION__1_
annual fuel consumption (1)
16 GJ GCV
ANNUAL_FUEL_CONSUMPTION__2_
annual fuel consumption (2)
21 GJ GCV
APS_PRESSURE__
aps pressure <
115
ASSEMBLY_CODE
assembly code
D3010
BIM_CONTENT_DEVELOPER
bim content developer
CAD & Company
CATEGORY
category
CE_PIN
ce-pin
0063CQ3037
CLASSIFICATION
classification
0
CO2_EMISSIONS__TOL______1_0__VOL_
co2 emissions (tol. +/- 1.0) vol%
10
COLD_WATER_CONNECTION_R
cold water connection r
0.750
CONDENS_DISCHARGE_CONNECTION
condens discharge connection
40
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_SETPOINT
default setpoint
65
DESCRIPTION
description
Condensing High Efficiency Storage Water Heater
DESIGN_OPTION
design option
-1
DESTINATION___COUNTRY
destination / country
UK & Ireland
DIAMETER
diameter
560
DRAIN_VALVE_CONNECTION_RP
drain valve connection rp
0.750
DRAW_OFF_CAPACITY___ΔT___28_C_AFTER_120_MIN_
draw-off capacity @ δt = 28°c after 120 min.
1600
DRAW_OFF_CAPACITY___ΔT___28_C_AFTER_30_MIN_
draw-off capacity @ δt = 28°c after 30 min.
700
DRAW_OFF_CAPACITY___ΔT___28_C_AFTER_60_MIN_
draw-off capacity @ δt = 28°c after 60 min.
990
DRAW_OFF_CAPACITY___ΔT___28_C_AFTER_90_MIN_
draw-off capacity @ δt = 28°c after 90 min.
1300
DRAW_OFF_CAPACITY___ΔT___44_C_AFTER_120_MIN_
draw-off capacity @ δt = 44°c after 120 min.
990
DRAW_OFF_CAPACITY___ΔT___44_C_AFTER_30_MIN_
draw-off capacity @ δt = 44°c after 30 min.
430
DRAW_OFF_CAPACITY___ΔT___44_C_AFTER_60_MIN_
draw-off capacity @ δt = 44°c after 60 min.
620
DRAW_OFF_CAPACITY___ΔT___44_C_AFTER_90_MIN_
draw-off capacity @ δt = 44°c after 90 min.
810
DRAW_OFF_CAPACITY___ΔT___50_C_AFTER_120_MIN_
draw-off capacity @ δt = 50°c after 120 min.
870
DRAW_OFF_CAPACITY___ΔT___50_C_AFTER_30_MIN_
draw-off capacity @ δt = 50°c after 30 min.
380
DRAW_OFF_CAPACITY___ΔT___50_C_AFTER_60_MIN_
draw-off capacity @ δt = 50°c after 60 min.
540
DRAW_OFF_CAPACITY___ΔT___50_C_AFTER_90_MIN_
draw-off capacity @ δt = 50°c after 90 min.
710
DRAW_OFF_CAPACITY___ΔT___55_C_AFTER_120_MIN_
draw-off capacity @ δt = 55°c after 120 min.
790
DRAW_OFF_CAPACITY___ΔT___55_C_AFTER_30_MIN_
draw-off capacity @ δt = 55°c after 30 min.
340
DRAW_OFF_CAPACITY___ΔT___55_C_AFTER_60_MIN_
draw-off capacity @ δt = 55°c after 60 min.
490
DRAW_OFF_CAPACITY___ΔT___55_C_AFTER_90_MIN_
draw-off capacity @ δt = 55°c after 90 min.
640
DRAW_OFF_CAPACITY___ΔT___70_C_AFTER_120_MIN_
draw-off capacity @ δt = 70°c after 120 min.
610
DRAW_OFF_CAPACITY___ΔT___70_C_AFTER_30_MIN_
draw-off capacity @ δt = 70°c after 30 min.
250
DRAW_OFF_CAPACITY___ΔT___70_C_AFTER_60_MIN_
draw-off capacity @ δt = 70°c after 60 min.
370
DRAW_OFF_CAPACITY___ΔT___70_C_AFTER_90_MIN_
draw-off capacity @ δt = 70°c after 90 min.
490
EMPTY_WEIGHT
empty weight
106
ENERGY_EFFICIENCY_RATING__HI__ACC_NEN_EN_89_1999_
energy efficiency rating (hi, acc nen-en 89-1999)
106
ENERGY_EFFICIENCY_RATING__HS__ACC_NEN_EN_89_1999_
energy efficiency rating (hs, acc nen-en 89-1999)
95
FAMILY_NAME
family name
FLUE_DIAMETER___CONCENTRIC_SYSTEM
flue diameter - concentric system
80/125 mm/mm
FLUE_DIAMETER___PARALLEL_SYSTEM
flue diameter - parallel system
2x80
FLUE_DIAMETER___WATER_HEATER
flue diameter - water heater
80/125 mm/mm
FREQUENCY
frequency
50
GAS_CATEGORY
gas category
II2E3P
GAS_CONNECTION_R
gas connection r
15.000
GAS_FLOW_RATE___MASS_KG_H
gas flow rate - mass kg/h
1.4
GAS_FLOW_RATE___VOLUME_LTR_HR
gas flow rate - volume ltr/hr
n.a.
GAS_SUPPLY_PRESSURE
gas supply pressure
3700
HEATING_UP_TIME___ΔT___28_C
heating up time @ δt = 28°c
17
HEATING_UP_TIME___ΔT___44_C
heating up time @ δt = 44°c
27
HEATING_UP_TIME___ΔT___50_C
heating up time @ δt = 50°c
30
HEATING_UP_TIME___ΔT___55_C
heating up time @ δt = 55°c
33
HEATING_UP_TIME___ΔT___70_C
heating up time @ δt = 70°c
42
HEIGHT
height
1545.000
HEIGHT_AIR_INLET
height air inlet
1305
HEIGHT_COLD_WATER_INLET
height cold water inlet
170
HEIGHT_FLUE_OUTLET
height flue outlet
1305
HEIGHT_GAS_CONNECTION
height gas connection
860.000
HEIGHT_WARM_WATER_OUTLET
height warm water outlet
1545.000
HOST
host
0
HOT___WARM_WATER_CONNECTION_R
hot / warm water connection r
0.750
INDOOR_SOUND_POWER_LEVEL
indoor sound power level
52 dB
INSTALLATION_TYPE
installation type
B23/C13/C33/C43/C53/C63
INSULATION_THICKNESS
insulation thickness
50
KEYNOTE
keynote
LENGTH
length
780
LOAD_PROFILE
load profile
XL
MAINTENANCE_INTERVAL
maintenance interval
12 months
MANUFACTURER
manufacturer
A.O. Smith Water Products Company b.v.
MANUFACTURER_NUMBER
manufacturer number
E 7110
MASSUNIT
massunit
1
MAX__FLUE_GAS_OUTLET_TEMPERATURE
max. flue gas outlet temperature
61
MAX__OPERATING_PRESSURE
max. operating pressure
800000
MAX__SETPOINT
max. setpoint
85
MIN__SETPOINT
min. setpoint
40
MODEL
model
IR-20-200 GB LP
MODEL_IDENTIFIER
model identifier
IR-20-200
NOICE_LEVEL_DB__A_
noice-level db (a)
<45
NOMINAL_HEAT_INPUT__GROSS_
nominal heat input (gross)
19600
NOMINAL_HEAT_INPUT__NET_
nominal heat input (net)
18000
NOMINAL_OUTPUT
nominal output
18700
NOX_EMISSIONS__AIR_FREE__0__O2__PPM
nox emissions (air free, 0% o2) ppm
39.0/18.0
NOX_EMISSIONS_MG_KWH
nox emissions mg/kwh
64.0/30.0
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
OPERATING_WEIGHT
operating weight
332
OTHER_LOAD_PROFILE
other load profile
XXL
PACKAGING_HEIGHT
packaging height
1695.000
PACKAGING_LENGTH
packaging length
946
PACKAGING_WIDTH
packaging width
786
PART_TYPE
part type
0
PHASE
phase
1
POWER_CONSUMPTION__NOMINAL_
power consumption (nominal)
36
POWER_CONSUMPTION__PEAK_
power consumption (peak)
85
PRECAUSTIONS_DURING_ASSEMBLING__INSTALLATION_OR_MAINTENANCE
precaustions during assembling, installation or maintenance
see User, Installation, Service and Maintenance Manual
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_INSTRUCTION_LINK
product instruction link
RECOVERY_RATE___ΔT___28_C
recovery rate @ δt = 28°c
590
RECOVERY_RATE___ΔT___44_C
recovery rate @ δt = 44°c
380
RECOVERY_RATE___ΔT___50_C
recovery rate @ δt = 50°c
330
RECOVERY_RATE___ΔT___55_C
recovery rate @ δt = 55°c
300
RECOVERY_RATE___ΔT___70_C
recovery rate @ δt = 70°c
240.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEASONAL_ENERGY_EFFICIENCY_RATING
seasonal energy efficiency rating
95
SERIAL_NUMBER
serial number
8717449286125
SHARED
shared
0
SMART_CONTROL
smart control
0
STAND_BY_LOSS
stand-by loss
0
STAND_BY_LOSS___DAILY__24H_
stand-by loss - daily (24h)
0
STANDARD_SET_FOR
standard set for
G31
STORAGE_CAPACITY
storage capacity
200
T_P_CONNECTION_RP
t&p connection rp
0.750
THERMOSTAT_TEMPERATURE_SETTING
thermostat temperature setting
65
TRADE_MARK
trade mark
A.O. Smith
TRANSPORT_WEIGHT
transport weight
122
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPE_OF_PACKAGING
type of packaging
Carton and Wood
URL
url
www.aosmith.co.uk
VALVE_HEIGHT_01
valve height 01
604
VALVE_HEIGHT_02
valve height 02
1328
VOLTAGE
voltage
230.000
WARRANTY_ON_PARTS
warranty on parts
12 months
WARRANTY_ON_TANK
warranty on tank
36 months
WATER_HEATING_ENERGY_EFFICIENCY__1_
water heating energy efficiency (1)
91%
WATER_HEATING_ENERGY_EFFICIENCY__2_
water heating energy efficiency (2)
90%
WATER_HEATING_ENERGY_EFFICIENCY_CLASS__1_
water heating energy efficiency class (1)
A
WATER_HEATING_ENERGY_EFFICIENCY_CLASS__2_
water heating energy efficiency class (2)
A
WIDTH
width
560
WORK_PLANE_BASED
work plane-based
0
WORKING_ONLY_DURING_OFF_PEAK_HOUR
working only during off-peak hour
0
WORKSPACE
workspace
1
WORKSPACE_FRONT_DISTANCE
workspace front distance
1000
WORKSPACE_HEIGHT
workspace height
2545
WORKSPACE_RADIUS
workspace radius
730
NAME
name
IR 20-200
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D