Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Arconas
Description
inPower Stool
Bill of material
19In Inpower-Bar-Stool-PBSTOOL19
ORDERNO
VAR04_CSI
04 csi
12 52 00
VAR95_CSI
95 csi
12520
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
E2020400
BROCHURE
brochure
https://www.arconas.com/wp-content/uploads/2014/09/InPower-Stool-Cutsheet1.pdf
CAD_SYMBOLS
cad symbols
https://www.arconas.com/wp-content/uploads/2014/09/inPower-Bar-stool-symbols.dwg
COLOR_AVAILABILITY
color availability
Powder coated steel base in cloud silver.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
17
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FIRE_RATING
fire rating
CAL117
FOOTREST
footrest
FOOTREST_HEIGHT
footrest height
HEIGHT
height
HOST
host
0
MANUFACTURER
manufacturer
ARCONAS Corporation
MANUFACTURER_ADDRESS
manufacturer address
5700 Keaton Crescent, Mississauga, Ontario, Canada, L5R 3H5
MANUFACTURER_FAX
manufacturer fax
1 (905) 897-7470
MANUFACTURER_PHONE
manufacturer phone
1 (905) 272-0727
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
1 (877) 572-0727
MASSUNIT
massunit
1
MATERIAL
material
Tubular steel seat post with cut foam seat pad
MODEL
model
MOUNTING
mounting
MOUNTING_HEIGHT
mounting height
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PART_NUMBER
part number
PRODUCT_PAGE_URL
product page url
https://www.arconas.com/product/inpower-stool/
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
SPECIFICATIONS__URL
specifications url
https://www.arconas.com/product/inpower-stool/
SUBCATEGORY
subcategory
inPower Series
SURFACE_FINISH_OPTIONS
surface finish options
Choice of vinyl, faux leather or woven textiles.
UPHOLSTERY_OPTIONS
upholstery options
https://www.arconas.com/wp-content/uploads/2014/04/Arconas-Grade-In-Fabrics-2016.pdf
URL
url
https://www.arconas.com/product/inpower-stool/
VERSION
version
2011
WARRANTY_URL
warranty url
https://www.arconas.com/product/inpower-stool/
WIDTH
width
15.000
WORK_PLANE_BASED
work plane-based
1
NAME
name
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D