Catalog navigation
CAD model selection
See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
Selectable products: 8
HELP_VARIABLE
Company
Calex
Description
Infrared Temperature Sensors (fixed mount)
Bill of material
PyroMiniUSB
ORDERNO
PyroMiniUSB
u
ACCURACY
accuracy
±1% of reading or ±1ºC whichever is greater
u
AMBIENT_TEMPERATURE_RANGE
ambient temperature range
u
CONFIGURATION
configuration
u
CONSTRUCTION
construction
Stainless Steel
u
DATA_LOG_FILE_FORMAT
data log file format
u
DATA_TRANSMISSION_PROTOCOL
data transmission protocol
u
DIMENSIONS
dimensions
18 mm diameter x 45 mm long (excluding cable gland)
u
EMISSIVITY_SETTING
emissivity setting
u
ENVIRONMENTAL_RATING
environmental rating
u
FEATURES
features
u
FIELD_OF_VIEW
field of view
MAX_LOOP_IMPEDANCE
max loop impedance
u
MAXIMUM_SPAN__ANALOGUE_OUTPUT_
maximum span (analogue output)
u
MINIMUM_SPAN__ANALOGUE_OUTPUT_
minimum span (analogue output)
u
OPERATING_SYSTEM
operating system
u
OUTPUT_CABLE_LENGTH
output cable length
u
RELATIVE_HUMIDITY
relative humidity
u
REPEATABILITY
repeatability
± 0.5% of reading or ± 0.5°C whichever is greater
u
RESPONSE_TIME__T90
response time, t90
125 ms (90% response)
u
SENSOR_VOLTAGE
sensor voltage
u
SPECTRAL_RANGE
spectral range
8 to 14 μm
u
SUPPLY_VOLTAGE
supply voltage
5 V DC
u
TEMPERATURE_RANGE
temperature range
-20°C to 1000°C
u
THREAD_MOUNTING
thread mounting
M16 x 1 mm pitch
u
USB_CABLE_LENGTH
usb cable length
1.5 m
u
WEIGHT_WITH_OUTPUT_CABLE
weight with output cable
u
NAME
name
PyroMiniUSB
u
ALARM_CONFIGURATION
alarm configuration
u
ALARM_RELAYS___CRT_AND__BRT_MODELS_
alarm relays (-crt and -brt models)
u
CABLE_CONNECTIONS
cable connections
CABLE_LENGTH__SENSING_HEAD_TO_ELECTRONICS_MODULE_
cable length (sensing head to electronics module)
u
CONFIGURABLE_PARAMETERS
configurable parameters
Emissivity Setting, Averaging, Reflected Energy Compensation
u
CONSTRUCTION__ELECTRONICS_MODULE_
construction (electronics module)
u
CONSTRUCTION__SENSING_HEAD_
construction (sensing head)
u
DATA_LOGGING_INTERVAL
data logging interval
u
EMISSIVITY_SETTING_METHOD
emissivity setting method
FILE_FORMAT
file format
u
INTERNAL_CLOCK_BATTERY
internal clock battery
u
MAJOR_DIMENSIONS__ELECTRONICS_MODULE_
major dimensions (electronics module)
u
MAJOR_DIMENSIONS__SENSING_HEAD_
major dimensions (sensing head)
u
MAX__LOOP_IMPEDANCE___CB_AND__CRT_MODELS_
max. loop impedance (-cb and -crt models)
u
MAXIMUM_CURRENT_DRAW
maximum current draw
u
MICROSD_CARD
microsd card
u
MOUNTING__ELECTRONICS_MODULE_
mounting (electronics module)
u
MOUNTING__SENSING_HEAD_
mounting (sensing head)
u
OUTPUT
output
u
OUTPUT_CABLE_GLAND
output cable gland
u
SIGNAL_PROCESSING
signal processing
u
TEMPERATURE_RESOLUTION
temperature resolution
u
TEMPERATURE_UNITS
temperature units
u
TOUCH_SCREEN_DISPLAY_FORMAT
touch screen display format
u
VARIABLES_LOGGED
variables logged
u
WEIGHT_WITH_1_M_CABLE
weight with 1 m cable
u
ALARM_OUTPUT
alarm output
CABLE_LENGTH
cable length
u
EMISSIVITY
emissivity
0.2 to 1.0
u
EMISSIVITY_SETTING_RANGE
emissivity setting range
u
MAX_CURRENT_DRAW
max current draw
u
MAX_TEMPERATURE_SPAN__VOLTAGE_OUTPUT_
max temperature span (voltage output)
u
MAX__SUPPLY_VOLTAGE
max. supply voltage
u
MIN_TEMPERATURE_SPAN__VOLTAGE_OUTPUT_
min temperature span (voltage output)
u
MIN__SUPPLY_VOLTAGE__AT_SENSOR_
min. supply voltage (at sensor)
REAL_TIME_TEMPERATURE_READING
real time temperature reading
u
RESPONSE_TIME
response time
u
SYSTEM_REQUIREMENTS
system requirements
TEMPERATURE_OUTPUT
temperature output
WEIGHT_WITH_1_METRE_CABLE
weight with 1 metre cable
BAUD_RATE
baud rate
9600 baud (other configurations available upon request)
u
CONFIGURATION_METHOD
configuration method
Via USB using CalexConfig, CalexSoft 2, or other Modbus software (see Operator's Guide for Modbus details)
u
INTERFACE
interface
USB
u
MODBUS_DATA_FORMAT
modbus data format
8 data bits, no parity, 1 stop bit (other configurations available upon request)
u
PROTOCOL
protocol
Modbus over Serial Line
u
SUPPLY_CURRENT
supply current
50 mA max.
u
WEIGHT_WITH_CABLE
weight with cable
85 g
u
CAN_ID_RANGE
can id range
u
DATA_FORMAT
data format
TRANSMIT_INTERVAL
transmit interval
u
MAX__LOOP_IMPEDANCE
max. loop impedance
u
MIN__SENSOR_VOLTAGE
min. sensor voltage
u
OPTICS
optics
u
OUTPUT__MEASURED_TEMPERATURE_
output (measured temperature)
OUTPUT__SENSOR_BODY_TEMPERATURE_
output (sensor body temperature)
u
OUTPUT_IMPEDANCE
output impedance
u
ADJUSTMENT
adjustment
u
DISPLAY_FORMAT
display format
u
DISPLAY_UNITS
display units
u
INPUT_IMPEDANCE
input impedance
u
MOUNTING
mounting
u
WEIGHT
weight
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D