Catalog navigation
CAD model selection
Selectable products: 4 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Fagerhult Belysning
Description
InduLED Narrow Beam
Bill of material
32979-500
ORDERNO
32979-500
u
APPARENT_LOAD
apparent load
21
ASSEMBLY_CODE
assembly code
D5020230
BEAM
beam
2
BODY
body
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOR_RENDERING_INDEX
color rendering index
COLORRENDERINGINDEX
colorrenderingindex
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
1087.9
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
120.7
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
HEIGHT
height
125.501116357837
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
V59
LAMP
lamp
LED
LENGTH
length
1313.9
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
LOUVRE
louvre
MANUFACTURER
manufacturer
Fagerhult
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHOTOMETRIC_FILE_NOTE
photometric file note
The .IES files provided are sample files based on a few standard configurations. Not all photometric configurations are available. The actual data and values will vary depending on lens, color temperature and other options. Please contact manufacturer for more defined photometric data.
PHOTOMETRIC_WEB_FILE
photometric web file
GENERIC - Please download and link the .ies file that best matches your fixture specification
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPEID
typeid
EA2xx-i
URL
url
www.fagerhult.com
VOLTAGE
voltage
230
WATTAGE_COMMENTS
wattage comments
WIDTH
width
120.7
AM
am
Yes
AVERAGE_W
average w
58
u
BRAND_OF_DRIVER
brand of driver
Tridonic
CCT__K
cct, k
3000
u
CLO_FUNCTION_ON
clo function on
Yes
CLO_TIME__H
clo time, h
100 000
COLOUR
colour
Galvanised
CORRIDOR_FUNCTION
corridor function
Yes
CRI
cri
80
END_W
end w
63
u
HEIGHT__MM
height, mm
126
IP_RATING
ip rating
23
LED_DRIVER__HMAX_FAILURE__
led driver, hmax failure %
10000010
LENGTH__MM
length, mm
1312
LIGHT_CONTROL
light control
u
LIGHT_DISTRIBUTION
light distribution
Narrow Beam
LMW
lmw
175
u
LUMEN_MAINTENANCE_100_000_H
lumen maintenance 100 000 h
L100
LUMEN_MAINTENANCE_AT_50_000_H
lumen maintenance at 50 000 h
1
LUMEN_MAINTENANCE_L100_B50__H
lumen maintenance l100 b50, h
100 000
LUMEN_OUTPUT
lumen output
9279
u
MAINS_FREQUENCY__HZ
mains frequency, hz
0, 50, 60
MAX__AMBIENT_TEMPERATURE___C
max. ambient temperature, °c
25
MCB_B10A
mcb b10a
13
u
MCB_B16A
mcb b16a
21
u
MCB_C10A
mcb c10a
21
u
MCB_C16A
mcb c16a
35
u
MIN__AMBIENT_TEMPERATURE___C
min. ambient temperature, °c
-25
POWER_FACTOR__100__
power factor, 100 %
0.98
u
POWER_ON_LAST_LEVEL
power on last level
Yes
PROTECTION_CLASS
protection class
1
RATED_SUPPLY_VOLTAGE__V
rated supply voltage, v
220-240
SDCM
sdcm
3
STAND_BY_W
stand by w
0.15
u
START_W
start w
53
u
SURGE_PROTECTION_CM__KVKA
surge protection cm, kvka
2
SURGE_PROTECTION_DM__KVKA
surge protection dm, kvka
1
SWITCH_CONTROL__MAX_NO_
switch control, max no.
25
THD___
thd, %
8
u
WEIGHT__KG
weight, kg
3.1
WIDTH__MM
width, mm
115
NAME
name
32979-500
u
CONNECTION
connection
Wieland, connection box
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D