Catalog navigation
CAD model selection
See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
Selectable products: 1
HELP_VARIABLE
Company
Applied Air
Description
IFL-20_6R_CW
Bill of material
IFL-20_6R_CW
ORDERNO
IFL-20_6R_CW
VAR24X36_CW_COILS
24x36 cw coils
0
VAR24X63_CW_COILS
24x63 cw coils
1
AHU_MATERIAL
ahu material
APPARENT_POWER
apparent power
0
ASSEMBLY_CODE
assembly code
D3030200
B
b
6
BURNER_AMPS
burner amps
0
CATEGORY
category
CHILLED_WATER_FLOW
chilled water flow
0
CHILLED_WATER_PRESSURE
chilled water pressure
0
CHOOSE_COIL_OPTION
choose coil option
2
CLASSIFICATION
classification
0
COIL_FACE_AREA
coil face area
10.500
COILS_DEPTH
coils depth
0.250
COILS_VERTICAL_OFFSETS
coils vertical offsets
0.547
COMBUSTION_AIR_FLOW
combustion air flow
0
CONDENSATE_DRAIN_CONNECTION_RADIUS
condensate drain connection radius
0.062
CONDENSATE_DRAIN_HORIZONTAL_OFFSET
condensate drain horizontal offset
0.154
CONDENSATE_DRAIN_RADIUS
condensate drain radius
0.062
CONDENSATE_DRAIN_VERTICAL_OFFSET
condensate drain vertical offset
0.229
COOLING_COIL_RADIUS
cooling coil radius
0.104
COOLING_ENTERING_AIR_TEMPERATURE_DRY_BULB
cooling entering air temperature dry bulb
0
COOLING_ENTERING_AIR_TEMPERATURE_WET_BULB
cooling entering air temperature wet bulb
0
COOLING_LEAVING_AIR_TEMPERATURE_DRY_BULB
cooling leaving air temperature dry bulb
0
COOLING_LEAVING_AIR_TEMPERATURE_WET_BULB
cooling leaving air temperature wet bulb
0
COOLING_SENSIBLE_CAPACITY
cooling sensible capacity
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
5.333
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Dedicated Outside Air Split System
DESIGN_OPTION
design option
-1
DRAIN_FLOW
drain flow
0
DRAIN_HORIZONTAL_OFFSET
drain horizontal offset
0.417
DRAIN_PRESSURE_DROP
drain pressure drop
0
DRAIN_RADIUS
drain radius
0.083
DRAIN_VERTICAL_OFFSET
drain vertical offset
0.167
E
e
4
F
f
2.167
FACE_PRESSURE_DROP
face pressure drop
0
FACE_VELOCITY__FPM_
face velocity (fpm)
0
FAMILY_NAME
family name
FAN_SPEED__RPM_
fan speed (rpm)
0
FREQUENCY
frequency
60
FURNACE_SIZE
furnace size
G
g
1.943
GAS_CONNECTION_RADIUS
gas connection radius
0.031
GAS_FLOW
gas flow
0
GAS_HORIZONTAL_OFFSET
gas horizontal offset
0.958
GAS_INPUT
gas input
0
GAS_PRESSURE_DROP
gas pressure drop
0
GAS_VERTICAL_OFFSET
gas vertical offset
1.750
H
h
0.255
HEATING_ENTERING_AIR_TEMPERATURE_DRY_BULB
heating entering air temperature dry bulb
0
HEATING_ENTERING_AIR_TEMPERATURE_WET_BULB
heating entering air temperature wet bulb
0
HEATING_ENTERING_WATER_TEMPERATURE
heating entering water temperature
0
HEATING_LEAVING_AIR_TEMPERATURE_DRY_BULB
heating leaving air temperature dry bulb
0
HEATING_LEAVING_AIR_TEMPERATURE_WET_BULB
heating leaving air temperature wet bulb
0
HEATING_LEAVING_WATER_TEMPERATURE
heating leaving water temperature
0
HOST
host
5
J
j
0.531
K
k
2.391
KEYNOTE
keynote
L
l
1.208
M
m
3.333
MANUFACTURER
manufacturer
Applied Air
MASSUNIT
massunit
1
MAXIMUM_AIR_FLOW
maximum air flow
5000
MAXIMUM_INPUT
maximum input
0
MINIMUM_AIR_FLOW
minimum air flow
1500
MINIMUM_INPUT
minimum input
0
MODEL
model
20
MOTOR_AMPS
motor amps
0
MOTOR_BRAKE_HORSEPOWER__BHP_
motor brake horsepower (bhp)
0
MOTOR_HORSEPOWER__HP_
motor horsepower (hp)
0
NOMINAL_HEIGHT
nominal height
3
NOMINAL_LENGTH
nominal length
18.943
NOMINAL_WIDTH
nominal width
6.333
NUMBER_OF_POLES
number of poles
3
NUMBER_OF_ROWS
number of rows
6
OMNICLASS
omniclass
23-75 10 24 21 27 17
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OUTPUT_HEAT
output heat
0
PART_TYPE
part type
0
PHASE
phase
3
POWER_CONNECTION_RADIUS
power connection radius
0.062
POWER_HORIZONTAL_OFFSET
power horizontal offset
2.500
POWER_VERTICAL_OFFSET
power vertical offset
1.188
PRODUCT_URL
product url
http://www.appliedair.com/ifl.asp
RETURN_AIR_FLOW_HEIGHT
return air flow height
1.667
RETURN_AIR_INLET_FLOW
return air inlet flow
0
RETURN_COIL_HORIZONTAL_OFFSET
return coil horizontal offset
0.833
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERIES
series
IFL
SHARED
shared
1
SUPPLY_AIR_INLET_FLOW
supply air inlet flow
0
SUPPLY_AIR_OUTLET_FLOW
supply air outlet flow
0
SUPPLY_AIR_PRESSURE_DROP
supply air pressure drop
0
SUPPLY_COIL_HORIZONTAL_OFFSET
supply coil horizontal offset
1.500
TEMPERATURE_RISE
temperature rise
0
TOTAL_COOLING_CAPACITY
total cooling capacity
0
TOTAL_HEATING_CAPACITY
total heating capacity
0
TOTAL_STATIC_PRESSURE
total static pressure
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_WEIGHT__LBS_
unit weight (lbs)
3319
URL
url
http://www.appliedair.com
VOLTAGE
voltage
480.000
WHEEL_SIZE
wheel size
NAME
name
IFL-20_6R_CW
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D