Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
ZOO FANS
Description
IC20 AC
Bill of material
IC20 AC
ORDERNO
IC20 AC
ALWAYS_VERTICAL
always vertical
0
AMPS
amps
0.540
APPARENT_LOAD
apparent load
0.610
ASSEMBLY_CODE
assembly code
D3040100
CATEGORY
category
CEILING_HEIGHT
ceiling height
8-20 ft.
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
destratification fan for drop ceilings
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FAN_MATERIAL
fan material
FLOW
flow
293
FREQUENCY
frequency
60
HOST
host
0
KEYNOTE
keynote
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Zoofans
MASSUNIT
massunit
1
MODEL
model
IC20-MF
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.75.35.17.17.11
OMNICLASS_TITLE
omniclass title
Ceiling Fans
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.zoofans.com
VERSION
version
2011
VOLTAGE
voltage
115.000
WATTS
watts
65
WORK_PLANE_BASED
work plane-based
1
NAME
name
IC20 AC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D