Catalog navigation
CAD model selection
See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
Selectable products: 1
HELP_VARIABLE
Company
Cree Building System
Description
HQ lct facade 1 window
Bill of material
hq_lct_facade_1_window_standard
VARIANTNAME
standard
PIN
Pin
1.000
BRANDURL
Brand url
http://www.creebyrhomberg.com
DESIGNCOUNTRY
Design country
Austria
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Austria
MANUFACTURERNAME
Manufacturer name
Cree Building System
NOMINALHEIGHT
Nominal height
0.000 mm
NOMINALWIDTH
Nominal width
0.000 mm
PRODUCTSKU
Product SKU
CREE_HQ_LCT_Facade_1-Window_LOD200
PRODUCTFAMILY
Product family
Facade / Modular facade elements
PRODUCTGROUP
Product group
wood / Engineered Timber
REGIONAFRICA
Region Africa
AO, BF, BI, BJ, BW, CD, CF, CG, CI, CM, CV, DJ, DZ, EH, ER, ET, GA, GH, GM, GN, GQ, GW, KE, KM, LR, LS, LY, MA, MG, ML, MR, MU, MW, MZ, NA, NE, NG, RE, RW, SC, SD, SH, SL, SN, SO, SS, ST, SZ, TD, TG, TN, TZ, UG, YT, ZA, ZM, ZW
REGIONANTARCTICA
Region Antarctica
AQ, BV, GS, HM, TF
REGIONASIA
Region Asia
AM, AZ, BD, BN, BT, CC, CN, CX, GE, HK, ID, IN, IO, JP, KG, KH, KR, KZ, LA, LK, MM, MN, MO, MV, MY, NP, PH, PK, SG, TH, TJ, TM, TW, UZ, VN
REGIONEUROPE
Region Europe
AD, AL, AT, AX, BA, BE, BG, BY, CH, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GG, GI, GR, HR, HU, IE, IM, IS, IT, JE, LI, LT, LU, LV, MC, MD, ME, MK, MT, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, SM, UA, VA
REGIONMIDDLEEAST
Region Middle East
AE, BH, EG, IL, IQ, IR, JO, KW, LB, OM, PS, QA, SA, TR, YE
REGIONNORTHAMERICA
Region North America
AG, AI, AW, BB, BL, BM, BQ, BS, BZ, CA, CR, CU, CW, DM, DO, GD, GL, GP, GT, HN, HT, JM, KN, KY, LC, MF, MQ, MS, MX, NI, PA, PM, PR, SV, SX, TC, TT, US, VC, VG, VI
REGIONOCEANIA
Region Oceania
AS, AU, CK, FJ, FM, GU, KI, MH, MP, NC, NF, NR, NU, NZ, PF, PG, PN, PW, SB, TK, TL, TO, TV, UM, WF, WS, VU
REGIONSOUTHAMERICA
Region South America
AR, BO, BR, CL, CO, EC, FK, GF, GY, PE, PY, SR, UY, VE
BIMOBJECTCATEGORY
BIMobject category
Curtain Walls
MATERIALMAIN
Material main
Timber
MATERIALSECONDARY
Material secondary
Insulation
CETRIS
Cetris
20.000 mm
FINISHFACADETHICKNESS
FinishFacadeThickness
5.000 mm
FLOORHEIGHT
FloorHeight
120.000 mm
GRID
Grid
1350.000 mm
INSULATIONTHICKNESS
InsulationThickness
200.000 mm
TOTALRISE
TotalRise
3300.000 mm
SLABPANELHEIGHT
SlabPanelHeight
380.000 mm
COLUMNWIDTH
ColumnWidth
240.000 mm
COLUMNDEPTH
ColumnDepth
240.000 mm
PINHEIGHT
PinHeight
590.000 mm
GLUELAMCOLUMNLENGTH
GluelamColumnLength
2895.000 mm
WINDOWFRAMESIDE
WindowFrameSide
30.000 mm
CREEID
CREE ID
Cree_A_02.003_LCT1.0_Column_LOD200
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.creebyrhomberg.com
PRODUCTGUID
Product Guid
655f1512-2d7e-412c-aa87-0dfd406829c6
PRODUCTURL
Product url
http://www.creebyrhomberg.com
TECHNICALDESCRIPTION
Technical description
http://www.creebyrhomberg.com
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D