Catalog navigation
CAD model selection
See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
Selectable products: 1
HELP_VARIABLE
Company
Cree Building System
Description
HQ lct 1.0 transfer beam edge 2 field
Bill of material
hq_lct1_0_transfer_beam_edge_2_field_standard
VARIANTNAME
Standard
BRANDURL
Brand url
http://www.creebyrhomberg.com
DESIGNCOUNTRY
Design country
Austria
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Austria
MANUFACTURERNAME
Manufacturer name
Cree Building System
NOMINALHEIGHT
Nominal height
0.000 mm
NOMINALWIDTH
Nominal width
0.000 mm
PRODUCTSKU
Product SKU
CREE_HQ_LCT1-0_Transfer-Beam-Edge_LOD200
PRODUCTFAMILY
Product family
Structure Beam
PRODUCTGROUP
Product group
Concrete / precast
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Beams & Lintels
MATERIALMAIN
Material main
Concrete
MATERIALSECONDARY
Material secondary
Steel
GRID
Grid
1350.000 mm
EDGEBEAMHEIGHT
EdgeBeamHeight
380.000 mm
EDGEBEAMWIDTH
EdgeBeamWidth
240.000 mm
COLUMNWIDTH
ColumnWidth
240.000 mm
EDGEBEAMHSPWIDTH
EdgeBeamHSPWidth
240.000 mm
NOTCHHEIGHTSPANCHANGEBEAM
NotchHeightSpanChangeBeam
160.000 mm
HALFEDGEBEAMHSPWIDTH
HalfEdgeBeamHSPWidth
120.000 mm
SPACINGPINHOLES
SpacingPinHoles
125.000 mm
CREEID
CREE ID
Cree_C_02.003_LCT1.0_Edge-Beam_Span-Change-Beam_LOD200
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.creebyrhomberg.com
PRODUCTGUID
Product Guid
0e1637b4-4c1a-44ac-a856-3830e8061104
PRODUCTURL
Product url
http://www.creebyrhomberg.com
TECHNICALDESCRIPTION
Technical description
http://www.creebyrhomberg.com
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D