Catalog navigation
CAD model selection
See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
Selectable products: 1
HELP_VARIABLE
Company
Cree Building System
Description
HQ lct 1.0 support angle single
Bill of material
hq_lct1_0_support_angle_single_standard
VARIANTNAME
standard
BRANDURL
Brand url
http://www.creebyrhomberg.com
DESIGNCOUNTRY
Design country
Austria
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Austria
MANUFACTURERNAME
Manufacturer name
Cree Building System
NOMINALHEIGHT
Nominal height
0.000 mm
NOMINALWIDTH
Nominal width
0.000 mm
PRODUCTSKU
Product SKU
CREE_HQ_LCT1-0_Support-Angle-Single_LOD200
PRODUCTFAMILY
Product family
Structure L Section
PRODUCTGROUP
Product group
Metal/Steel
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Steelwork
MATERIALMAIN
Material main
Steel
SLABPANELHEIGHT
SlabPanelHeight
380.000 mm
GLUELAMBEAMWIDTH
GluelamBeamWidth
240.000 mm
ANGLEDEPTH
AngleDepth
240.000 mm
HALFGLUELAMBEAMWIDTH
HalfGluelamBeamWidth
120.000 mm
ANGLELENGTH
AngleLength
490.000 mm
CREEID
CREE ID
Cree_C_02.003_LCT1.0_Support-Angle_Single_LOD200
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.creebyrhomberg.com
PRODUCTGUID
Product Guid
f5d34d43-80c7-408b-a92d-464fad762f6b
PRODUCTURL
Product url
http://www.creebyrhomberg.com
TECHNICALDESCRIPTION
Technical description
http://www.creebyrhomberg.com
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D