Catalog navigation
CAD model selection
See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
Selectable products: 1
HELP_VARIABLE
Company
Cree Building System
Description
HQ lct 1.0 gable beam 2 field
Bill of material
hq_lct1_0_gable_beam_2_field_standard
VARIANTNAME
standard
BRANDURL
Brand url
http://www.creebyrhomberg.com
DATEOFPUBLISHING
Date of publishing
1/4/2016
DESIGNCOUNTRY
Design country
Austria
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Austria
MANUFACTURERNAME
Manufacturer name
Cree Building System
NOMINALHEIGHT
Nominal height
0.000 mm
NOMINALWIDTH
Nominal width
0.000 mm
PRODUCTSKU
Product SKU
CREE_HQ_LCT1-0_Gable-Beam_LOD200
PRODUCTFAMILY
Product family
Structure Beam
PRODUCTGROUP
Product group
Concrete / precast
REGIONAFRICA
Region Africa
AO, BF, BI, BJ, BW, CD, CF, CG, CI, CM, CV, DJ, DZ, EH, ER, ET, GA, GH, GM, GN, GQ, GW, KE, KM, LR, LS, LY, MA, MG, ML, MR, MU, MW, MZ, NA, NE, NG, RE, RW, SC, SD, SH, SL, SN, SO, SS, ST, SZ, TD, TG, TN, TZ, UG, YT, ZA, ZM, ZW
REGIONANTARCTICA
Region Antarctica
AQ, BV, GS, HM, TF
REGIONASIA
Region Asia
AM, AZ, BD, BN, BT, CC, CN, CX, GE, HK, ID, IN, IO, JP, KG, KH, KR, KZ, LA, LK, MM, MN, MO, MV, MY, NP, PH, PK, SG, TH, TJ, TM, TW, UZ, VN
REGIONEUROPE
Region Europe
AD, AL, AT, AX, BA, BE, BG, BY, CH, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GG, GI, GR, HR, HU, IE, IM, IS, IT, JE, LI, LT, LU, LV, MC, MD, ME, MK, MT, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, SM, UA, VA
REGIONMIDDLEEAST
Region Middle East
AE, BH, EG, IL, IQ, IR, JO, KW, LB, OM, PS, QA, SA, TR, YE
REGIONNORTHAMERICA
Region North America
AG, AI, AW, BB, BL, BM, BQ, BS, BZ, CA, CR, CU, CW, DM, DO, GD, GL, GP, GT, HN, HT, JM, KN, KY, LC, MF, MQ, MS, MX, NI, PA, PM, PR, SV, SX, TC, TT, US, VC, VG, VI
REGIONOCEANIA
Region Oceania
AS, AU, CK, FJ, FM, GU, KI, MH, MP, NC, NF, NR, NU, NZ, PF, PG, PN, PW, SB, TK, TL, TO, TV, UM, WF, WS, VU
REGIONSOUTHAMERICA
Region South America
AR, BO, BR, CL, CO, EC, FK, GF, GY, PE, PY, SR, UY, VE
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Beams & Lintels
IFCCLASSIFICATION
IFC Classification
Beam
MATERIALMAIN
Material main
Concrete
MATERIALSECONDARY
Material secondary
Steel
GRID
Grid
1350.000 mm
GABLEBEAMWIDTH
GableBeamWidth
240.000 mm
GABLEBEAMHEIGHT
GableBeamHeight
380.000 mm
COLUMNWIDTH
ColumnWidth
240.000 mm
HALFCOLUMNWIDTH
HalfColumnWidth
120.000 mm
HALFGABLEBEAMWIDTH
HalfGableBeamWidth
120.000 mm
CREEID
CREE ID
Cree_C_02.003_LCT1.0_Edge-Beam_Middle_3-Field_LOD200
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.creebyrhomberg.com
PRODUCTGUID
Product Guid
0ca3e01c-8c2f-418b-9301-d0d3f3466845
PRODUCTURL
Product url
http://www.creebyrhomberg.com
TECHNICALDESCRIPTION
Technical description
http://www.creebyrhomberg.com
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D