User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 15 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Dolphin Solutions
Description
Hot Air Dryers
Bill of material
Dolphin Valera Professional Hairdryer
ORDERNO
Dolphin Valera Professional Hairdryer
u
ADDRESS
address
Southpoint, Compass Park, Bodiam, Robertsbridge, TN32 5BS
u
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2010900
u
CAN_HOST_REBAR
can host rebar
0
u
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Hair dryer
u
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FAX_NO_
fax no.
+44 (0) 1424 205200
u
HEIGHT
height
280mm
u
HEIGHT_ABOVE_COUNTER
height above counter
u
HOST
host
0
u
KEYNOTE
keynote
MANUFACTURER
manufacturer
Dolphin Solutions Limited
u
MASSUNIT
massunit
1
MODEL
model
BC109-ST5
u
OMNICLASS_NUMBER
omniclass number
u
OMNICLASS_TITLE
omniclass title
u
PART_TYPE
part type
0
PRODUCT_DATA
product data
Powerful 1800W motor. Black plastic. Attractively designed 'Salon' type dryer. 2 speed, 3 heat drying option + cool setting. Can be hard wired into 13A fused spur. Wall mounted hair dryer holder included. Removable air intake filter for easy cleaning. 6 months manufacturer's waranty. IP rating not applicable as not fixed item.
u
PRODUCT_PAGE_LINK
product page link
www.dolphinsolutions.co.uk/product/valera-hairdryer
u
PROJECTION
projection
u
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TEL_NO_
tel no.
+44 (0) 1424 202224
u
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.dolphinsolutions.co.uk
u
WIDTH
width
96mm
u
WORK_PLANE_BASED
work plane-based
0
u
NAME
name
Dolphin Valera Professional Hairdryer
u
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
u
RATED_POWER
rated power
u
CERTIFICATES
certificates
u
IP_RATING
ip rating
u
SKA_RATING_COMPLIANT
ska rating compliant
0
u
SOUND_LEVEL
sound level
u
WARRANTY
warranty
6 months
u
RECESS
recess
u
DEPTH
depth
280mm
u
ADDRESS_LINE_1
address line 1
u
NBS_SPEC
nbs spec
u
POWER_SOURCE
power source
u
MATERIAL
material
u
CAPACITY_SOAP
capacity soap
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D