Catalog navigation
CAD model selection
Selectable products: 4 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Fagerhult Belysning
Description
Hero SPA
Bill of material
31624-402
ORDERNO
31624-402
u
VAR12_16000LM
12-16000lm
0
VAR20000LM
20000lm
0
APPARENT_LOAD
apparent load
91
ASSEMBLY_CODE
assembly code
D5020230
ASYMMETRIC
asymmetric
1
BOARD_WIDTH
board width
32
BODY
body
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOR_RENDERING_INDEX
color rendering index
min. 80
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
Developed for industrial facilities or sports centres with ball protection certification per VDE 0710-13. Glare-free with different lumen packages and provides a good, glare-free light even from greater heights.
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
434
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
243
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
HEIGHT
height
87
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
V59
LAMP
lamp
LENGTH
length
498
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
LED
LIGHTDISTRIBUTION
lightdistribution
0
LOAD_CLASSIFICATION
load classification
LOUVRE
louvre
MANUFACTURER
manufacturer
info@fagerhult.se
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PEND__HEIGHT
pend. height
300
PENDANT_HEIGHT
pendant height
300
PHOTOMETRIC_FILE_NOTE
photometric file note
The .IES files provided are sample files based on a few standard configurations. Not all photometric configurations are available. The actual data and values will vary depending on lens, color temperature and other options. Please contact manufacturer for more defined photometric data.
PHOTOMETRIC_WEB_FILE
photometric web file
GENERIC - Please download and link the .IES file that best matches your fixture specification
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPEID
typeid
EA2xx-i
URL
url
www.fagerhult.com
VOLTAGE
voltage
230
WATTAGE_COMMENTS
wattage comments
WEIGHT__KG_
weight (kg)
0
WIDTH
width
307
AM
am
Yes
AVERAGE_W
average w
112
u
BRAND_OF_DRIVER
brand of driver
Tridonic
u
CCT__K
cct, k
4000
u
CLO_FUNCTION_ON
clo function on
Yes
CLO_TIME__H
clo time, h
100 000
COLOUR
colour
White
CORRIDOR_FUNCTION
corridor function
Yes
CORROSION_CLASS
corrosion class
C415
CRI
cri
80
END_W
end w
117
u
HEIGHT__MM
height, mm
87
IK_RATING
ik rating
8
IP_RATING
ip rating
65
LED_DRIVER__HMAX_FAILURE__
led driver, hmax failure %
10000010
LENGTH__MM
length, mm
506
LIGHT_CONTROL
light control
DALIPhase-pulse
LIGHT_DISTRIBUTION
light distribution
Asymmetrical
u
LMW
lmw
150
u
LUMEN_MAINTENANCE_100_000_H
lumen maintenance 100 000 h
L100
LUMEN_MAINTENANCE_AT_50_000_H
lumen maintenance at 50 000 h
1
LUMEN_MAINTENANCE_L100_B50__H
lumen maintenance l100 b50, h
100 000
LUMEN_OUTPUT
lumen output
16027
u
MAINS_FREQUENCY__HZ
mains frequency, hz
0, 50, 60
MAX__AMBIENT_TEMPERATURE___C
max. ambient temperature, °c
40
u
MCB_B10A
mcb b10a
17
u
MCB_B16A
mcb b16a
22
u
MCB_C10A
mcb c10a
28
u
MCB_C16A
mcb c16a
36
u
MIN__AMBIENT_TEMPERATURE___C
min. ambient temperature, °c
-25
NTC_FUNCTION
ntc function
No
POWER_FACTOR__100__
power factor, 100 %
0.99
u
POWER_ON_LAST_LEVEL
power on last level
Yes
PROTECTION_CLASS
protection class
1
PROTECTIVE_GLASS
protective glass
Flat glass
RATED_SUPPLY_VOLTAGE__V
rated supply voltage, v
220-240
SDCM
sdcm
3
STAND_BY_W
stand by w
0.28
u
START_W
start w
107
u
SURGE_PROTECTION_CM__KVKA
surge protection cm, kvka
4
SURGE_PROTECTION_DM__KVKA
surge protection dm, kvka
4
u
SWITCH_CONTROL__MAX_NO_
switch control, max no.
25
u
THD___
thd, %
4
u
WEIGHT__KG
weight, kg
7.3
WIDTH__MM
width, mm
307
NAME
name
31624-402
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D