Catalog navigation
CAD model selection
Selectable products: 4 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Fagerhult Belysning
Description
Hero Narrow Beam
Bill of material
31509-525
ORDERNO
31509-525
u
VAR12000LM
12000lm
1
VAR18000LM
18000lm
0
VAR24000LM
24000lm
0
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
APPARENT_LOAD
apparent load
88
ARTICLENUMBER
articlenumber
31499
ASSEMBLY_CODE
assembly code
D5020230
ASSETIDENTIFIER
assetidentifier
ASSETTYPE
assettype
ATTACHMENT
attachment
AUTHOR
author
Fagerhult
BARCODE
barcode
7,32005E+12
BOARD_WIDTH
board width
32
BODY
body
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
Pr_70_70_49_43
CODEPERFORMANCE
codeperformance
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR
color
Black
COLOR_FILTER
color filter
16777215
COLORRENDERINGINDEX
colorrenderingindex
min. 80
CONSTITUENTS
constituents
n/a
CONTROL_GEAR
control gear
Standard
COST
cost
0
CREATEDBY
createdby
BIM@fagerhult.se
CREATEDON
createdon
Created 04/07/2017
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
Hero is a robust high bay luminaire with a housing made of cast aluminium and tempered glass or PMMA, and is certified in accordance with VDE 0710-13. Protection class IP 66 and if PMMA is used, IK 10 is achieved.
DESIGN_OPTION
design option
-1
DIAMETER
diameter
0
DIFFUSERMATERIAL
diffusermaterial
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DOCUMENTATION
documentation
DOCUMENTATIONREFERENCE
documentationreference
DRAWING_REFERENCE
drawing reference
DURATIONUNIT
durationunit
year
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
88
EMERGENCY
emergency
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
492
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
301
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
EXPECTEDLIFE
expectedlife
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
n/a
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
1
HEIGHT
height
87
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATIONDATE
installationdate
INSULATIONSTANDARDCLASS
insulationstandardclass
IP_CODE
ip_code
66
KEYNOTE
keynote
LAMP
lamp
LENGTH
length
498
LIFECYCLEPHASE
lifecyclephase
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
LED
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
ceiling/wall
LIGHTFIXTUREPLACINGTYPE
lightfixtureplacingtype
ceiling/wall
LOAD_CLASSIFICATION
load classification
LOR
lor
100
LOUVRE
louvre
MAINTENANCEFACTOR
maintenancefactor
0
MANUFACTURER
manufacturer
info@fagerhult.se
MANUFACTURERSSPECIFICINFORMATION
manufacturersspecificinformation
MANUFACTURERURL
manufacturerurl
www.fagerhult.com
MASSUNIT
massunit
1
MATERIAL
material
aluminium
METHODOFMEASUREMENT
methodofmeasurement
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
Hero
NBSDESCRIPTION
nbsdescription
Hard wired general lighting system
NBSREFERENCE
nbsreference
70-80-35/110
NOMINALCURRENT
nominalcurrent
0.382608695652174
NOMINALFREQUENCYRANGE
nominalfrequencyrange
NOMINALHEIGHT
nominalheight
87
NOMINALLENGTH
nominallength
498
NOMINALVOLTAGE
nominalvoltage
230V
NOMINALWIDTH
nominalwidth
307
NUMBEROFPOLES
numberofpoles
0
NUMBEROFSOURCES
numberofsources
0
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14
OMNICLASS_TITLE
omniclass title
General Luminaries, Directional
OPTIC
optic
PART_12000LM
part 12000lm
1
PART_18000LM
part 18000lm
0
PART_24000LM
part 24000lm
0
PART_NUMBER
part number
31499
PART_TYPE
part type
0
PEND__HEIGHT
pend. height
300
PENDANT_HEIGHT
pendant height
300
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
PHONE
phone
+46 (0)36 10 85 00
PHOTOMETRIC_WEB_FILE
photometric web file
31499.IES
PROCESS
process
PRODUCTINFORMATION
productinformation
Hero is a robust high bay luminaire with a housing made of cast aluminium and tempered glass or PMMA, and is certified in accordance with VDE 0710-13. Protection class IP 66 and if PMMA is used, IK 10 is achieved.
PRODUCTIONYEAR
productionyear
REFERENCESTANDARD
referencestandard
REPLACEMENTCOST
replacementcost
REVISION
revision
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
31499
SERVICELIFEDURATION
servicelifeduration
LED 50,000 hrs
SERVICELIFETYPE
servicelifetype
n/a
SHAPE
shape
Rectangle
SHARED
shared
0
SIZE
size
L 498 mm + W 307 mm + H 87 mm
SPACE
space
SUS_PART_NUMBER
sus part number
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TILT_ANGLE
tilt angle
-90
TOTALWATTAGE
totalwattage
88
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPEID
typeid
EA2xx-i
UNICLASS2
uniclass2
Pr_70_70_49_43
UNICLASS2015CODE
uniclass2015code
Pr_70_70_48_46
UNICLASS2015TITLE
uniclass2015title
Light-emitting diodes (LED) luminaires
UNICLASS2015VERSION
uniclass2015version
1.6
URL
url
www.fagerhult.com
USAGECURRENT
usagecurrent
0.382608695652174
VERSION
version
1
VOLTAGE
voltage
230
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
2 years
WARRANTYDURATIONPARTS
warrantydurationparts
5 years
WARRANTYDURATIONUNIT
warrantydurationunit
5 years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
info@fagerhult.se
WARRANTYGUARANTORPARTS
warrantyguarantorparts
info@fagerhult.se
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WATTAGE_COMMENTS
wattage comments
WEIGHT__KG_
weight (kg)
7
WIDTH
width
307
AM
am
Yes
BRAND_OF_DRIVER
brand of driver
Philips
u
CCT__K
cct, k
4000
COLOUR
colour
u
CORRIDOR_FUNCTION
corridor function
Yes
CORROSION_CLASS
corrosion class
C4
CRI
cri
80
EFFECT__W
effect, w
HEIGHT__MM
height, mm
102
u
IK_RATING
ik rating
4
u
IP_RATING
ip rating
65
u
LED_DRIVER__HMAX_FAILURE__
led driver, hmax failure %
10000010
LENGTH__MM
length, mm
589
u
LIGHT_DISTRIBUTION
light distribution
Narrow Beam
LMW
lmw
141
u
LUMEN_MAINTENANCE_100_000_H
lumen maintenance 100 000 h
L100
LUMEN_MAINTENANCE_50_000_H
lumen maintenance 50 000 h
LUMEN_MAINTENANCE_75_000_H
lumen maintenance 75 000 h
LUMEN_MAINTENANCE_AT_50_000_H
lumen maintenance at 50 000 h
1
LUMEN_MAINTENANCE_L90_B50__H
lumen maintenance l90 b50, h
LUMEN_OUTPUT
lumen output
11976
u
MAINS_FREQUENCY__HZ
mains frequency, hz
0, 50, 60
MAX__AMBIENT_TEMPERATURE___C
max. ambient temperature, °c
40
u
MCB_B10A
mcb b10a
7
u
MCB_B16A
mcb b16a
12
u
MCB_C10A
mcb c10a
12
u
MCB_C16A
mcb c16a
20
u
MIN__AMBIENT_TEMPERATURE___C
min. ambient temperature, °c
-25
POWER_FACTOR__100__
power factor, 100 %
0.98
u
POWER_ON_LAST_LEVEL
power on last level
Yes
PROTECTION_CLASS
protection class
1
PROTECTIVE_GLASS
protective glass
Acrylic
u
RAL
ral
9005
RATED_SUPPLY_VOLTAGE__V
rated supply voltage, v
220-240
SDCM
sdcm
3
STAND_BY_W
stand by w
0.3
u
SURGE_PROTECTION_CM__KVKA
surge protection cm, kvka
4
SURGE_PROTECTION_DM__KVKA
surge protection dm, kvka
2
u
SWITCH_CONTROL__MAX_NO_
switch control, max no.
30
u
THD___
thd, %
9
u
WEIGHT__KG
weight, kg
7.3
WIDTH__MM
width, mm
307
NAME
name
31509-525
u
AVERAGE_W
average w
89
u
CLO_FUNCTION_ON
clo function on
Yes
CLO_TIME__H
clo time, h
100 000
END_W
end w
93
u
LIGHT_CONTROL
light control
e-Sense Move Highbay aisle
u
LUMEN_MAINTENANCE_L100_B50__H
lumen maintenance l100 b50, h
100 000
START_W
start w
85
u
MISCELLANEOUS
miscellaneous
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D