Catalog navigation
CAD model selection
Selectable products: 9 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
INDELAGUE
Description
HERMES-D-I-Line
Bill of material
1250x250x75mm DOZ (69W 110lm/W)
ORDERNO
1250x250x75mm DOZ (69W 110lm/W)
u
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
HEIGHT
height
u
HOST
host
3
u
LENGTH
length
1250
u
LIGHT_SOURCE
light source
1
u
MASSUNIT
massunit
1
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
VERSION
version
2015
WIDTH
width
u
WORK_PLANE_BASED
work plane-based
u
NAME
name
u
BRAND_URL
brand url
http://www.indelague.com/en
u
CEILING_ROSE_AT_END
ceiling rose at end
1
u
CEILING_ROSE_AT_START
ceiling rose at start
1
u
CEILING_ROSE_POSITION
ceiling rose position
0
u
COLOR_FILTER
color filter
16777215
u
COLOR_TEMPERATURE__LED_
color temperature (led)
4000
u
CONNECT_AT_END
connect at end
0
u
CONNECT_AT_START
connect at start
0
u
DESIGN_COUNTRY
design country
Portugal
u
DIMENSION_OVERCONSTRAINT_VISIBILITY
dimension overconstraint visibility
0
u
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
u
EDITION_NUMBER
edition number
1
u
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
86
u
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
1148
u
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
u
END_CORNER
end corner
0
u
END_IN_LINE_CONNECTION
end in line connection
0
u
END_NORMAL_END
end normal end
1
u
FIXTURE_WEIGHT
fixture weight
7
u
IFC_CLASSIFICATION
ifc classification
Light Fixture
u
INITIAL_COLOR
initial color
0
u
INITIAL_INTENSITY
initial intensity
0
u
LENGTH_CONTROL
length control
1250
u
LIGHT_LOSS_FACTOR
light loss factor
0
u
LIGHT_POWER
light power
4748
u
MANUFACTURER_COUNTRY
manufacturer country
Portugal
u
MANUFACTURER_NAME
manufacturer name
Indelague
u
MASTERFORMAT_2014_CODE
masterformat 2014 code
26 51 13
u
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
Interior Lighting Fixtures, Lamps, And Ballasts
u
MATERIAL_MAIN
material main
Steel
u
MATERIAL_SECONDARY
material secondary
Polycarbonate
u
NBS_REFERENCE_CODE
nbs reference code
70-80
u
NBS_REFERENCE_DESCRIPTION
nbs reference description
Lighting Systems
u
NOMINAL_HEIGHT
nominal height
0
u
NOMINAL_WIDTH
nominal width
0
u
OMNICLASS_CODE
omniclass code
23-35 47 11
u
OMNICLASS_DESCRIPTION
omniclass description
Lighting Fixtures
u
OMNICLASS_NUMBER
omniclass number
23.80.70.11
u
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
u
PHOTOMETRIC_WEB_FILE
photometric web file
generic
u
PRODUCT_CERTIFICATION
product certification
http://www.indelague.com/assets/uploads/downloads_product/CE-404.00-EN_HERMES_D_I_LINE.pdf
u
PRODUCT_FAMILY
product family
Interior
u
PRODUCT_GROUP
product group
Technical Lighting
u
PRODUCT_GUID
product guid
ba5f37b9-e70a-4edf-8ba9-086d2cc7fc25
u
PRODUCT_SKU
product sku
hermes_d_I_line
u
PRODUCT_URL
product url
http://www.indelague.com/en/products/industrial/TECHNICAL%20LIGHTING/Surface-and-Suspended/3519-hermes-d-i-l-
u
REGION_AFRICA
region africa
AO, CI, CM, DZ, MA, MZ, TG
u
REGION_ANTARCTICA
region antarctica
None
u
REGION_ASIA
region asia
MO
u
REGION_EUROPE
region europe
AT, BE, CH, DE, DK, ES, FI, FR, GB, HR, IE, NL, NO, PT, SE, SK
u
REGION_MIDDLE_EAST
region middle east
AE, JO, OM, QA
u
REGION_NORTH_AMERICA
region north america
None
u
REGION_OCEANIA
region oceania
AU, PF
u
REGION_SOUTH_AMERICA
region south america
None
u
START_NORMAL_END
start normal end
1
u
SUSPENSION_CONTROL
suspension control
650
u
SUSPENSION_LENGTH
suspension length
650
u
TECHNICAL_DESCRIPTION
technical description
http://www.indelague.com/assets/uploads/downloads_product/HERMES_D-I_Line_EN_In.pdf
u
TILT_ANGLE
tilt angle
90
u
TOTAL_FIXTURE_HEIGHT
total fixture height
75
u
TOTAL_FIXTURE_LENGTH
total fixture length
1250
u
TOTAL_FIXTURE_WIDTH
total fixture width
250
u
UNICLASS_1_4_CODE
uniclass 1.4 code
JY73
u
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
Luminaires and lamps
u
UNICLASS_2_0_CODE
uniclass 2.0 code
SS-70-80
u
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Lighting Systems
u
UNICLASS_2015_CODE
uniclass 2015 code
Ss_70_80
u
UNICLASS_2015_NAME
uniclass 2015 name
Lighting systems
u
UNIFORMAT_II_CODE
uniformat ii code
D5020
u
UNIFORMAT_II_DESCRIPTION
uniformat ii description
Lighting & Branch Wiring
u
UNSPSC_CODE
unspsc code
3911
u
WEIGHT_NET__KG_
weight net (kg)
0
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D