Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Bradford White
Description
heater_water_brute_series_2158h
Bill of material
Heater Water Brute Series 2158h - heater_water_brute_series_2158h_bntv_1000_propane_75_psi___prv_HI
VARIANTNAME
VARIANTLOD
HI
APPARENTLOAD
Apparent Load
12.000 VA
VOLTAGE
Voltage
120.000 V
SYSTEMCONTROLPOWERFACTOR
System Control Power Factor
1.000
SYSTEMCONTROLCONNECTORDESCRIPTION
System Control Connector Description
System Control
POWERFACTOR
Power Factor
1.000
NUMBEROFPOLES
Number of Poles
1.000
DOMESTICHOTWATERPUMPVOLTAGE
Domestic Hot Water Pump Voltage
120.000 V
DOMESTICHOTWATERPUMPCONNECTORDESCRIPTION
Domestic Hot Water Pump Connector Description
Optional Domestic Hot Water Pump
DOMESTICHOTWATERPUMPAMPS
Domestic Hot Water Pump Amps
7.400 A
CONNECTORDESCRIPTION
Connector Description
Electrical Connection
AMPS
Amps
2.000 A
ENERGYEFFICIENCYRATING
Energy Efficiency Rating
1.000
ACTUALSUPPLYAIRFLOW
Actual Supply Air Flow
0.000 CFM
ACTUALEXHAUSTAIRFLOW
Actual Exhaust Air Flow
0.000 CFM
SYSTEMCONTROLAPPARENTLOAD
System Control Apparent Load
120.000 VA
OPTIONALSYSTEMPUMPAPPARENTLOAD
Optional System Pump Apparent Load
120.000 VA
OPTIONALDOMESTICHOTWATERPUMPAPPARENTLOAD
Optional Domestic Hot Water Pump Apparent Load
120.000 VA
BOILERPUMPAPPARENTLOAD
Boiler Pump Apparent Load
120.000 VA
WIDTH
Width
27.000 Inch
WATERDISTANCEFROMLEFTBACK
Water Distance From Left Back
4.000 Inch
POWERINLETDISTANCEFROMLEFTBACK
Power Inlet Distance From Left Back
4.000 Inch
LENGTH
Length
43.000 Inch
EXHAUSTAIRDISTANCEFROMRIGHTBACK
Exhaust Air Distance From Right Back
11.000 Inch
EXHAUSTAIRDISTANCEFROMBOTTOM
Exhaust Air Distance From Bottom
28.000 Inch
CONDENSATEDRAINDISTANCEFROMLEFTBACK
Condensate Drain Distance From Left Back
13.000 Inch
CONDENSATEDRAINDISTANCEFROMBOTTOM
Condensate Drain Distance From Bottom
6.000 Inch
COLDWATERINLETDISTANCEFROMBOTTOM
Cold Water Inlet Distance From Bottom
23.000 Inch
HOTWATEROUTLETDISTANCEFROMBOTTOM
Hot Water Outlet Distance From Bottom
33.000 Inch
POWERINLETDISTANCEFROMBOTTOM
Power Inlet Distance From Bottom
44.000 Inch
GASINLETDISTANCEFROMRIGHTBACK
Gas Inlet Distance From Right Back
6.000 Inch
SUPPLYAIRDISTANCEFROMLEFTBACK
Supply Air Distance From Left Back
10.000 Inch
SUPPLYAIRDISTANCEFROMBOTTOM
Supply Air Distance From Bottom
42.000 Inch
GASINLETDISTANCEFROMBOTTOM
Gas Inlet Distance From Bottom
11.000 Inch
HEIGHT
Height
49.000 Inch
DEFAULTELEVATION
Default Elevation
0.000 Inch
WATERPRESSUREDROP
Water Pressure Drop
30.000 psi
WATERFLOW
Water Flow
95.000 GPM
SUPPLYAIRCONNECTORDESCRIPTION
Supply Air Connector Description
Supply Air In
OUTPUTHEAT
Output Heat
952000.000 Btu/h
NOXEMISSION
NOx Emission
10.000
MAXIMUMWORKINGPRESSURE
Maximum Working Pressure
160.000 psi
INPUTHEATATHIGHFIRE
Input Heat At High Fire
1000000.000 Btu/h
HOTWATEROUTLETCONNECTORDESCRIPTION
Hot Water Outlet Connector Description
Hot Water Out
GASINLETCONNECTORDESCRIPTION
Gas Inlet Connector Description
Gas In
GASFLOW
Gas Flow
10.000 GPM
FUELTYPE
Fuel Type
EXHAUSTAIRCONNECTORDESCRIPTION
Exhaust Air Connector Description
Exhaust Air Out
CONDENSATEDRAINCONNECTORDESCRIPTION
Condensate Drain Connector Description
Condensate Drain Out
COLDWATERINLETCONNECTORDESCRIPTION
Cold Water Inlet Connector Description
Cold Water In
ACTUALCONDENSATEDRAINFLOW
Actual Condensate Drain Flow
44.000 GPM
WEIGHT
Weight
518.000 lb
WIDTHRAILSVISIBILE
Width Rails Visibile
1.000
LENGTHRAILSVISIBLE
Length Rails Visible
0.000
URL
http://www.bradfordwhite.com/
PRODUCTPAGEURL
Product Page URL
http://www.bradfordwhite.com/brute%E2%84%A2-series-1000-1200-volume-water-heaters
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.bradfordwhite.com/sites/default/files/product_literature/boilers/2158H-BW.pdf
MODEL
Model
MANUFACTURER
Manufacturer
Bradford White
DESCRIPTION
Description
Brute Series Volume Water Heater
ASSEMBLYCODE
Assembly Code
D3020100
SUPPLYAIRCONNECTIONRADIUS
Supply Air Connection Radius
3.000 Inch
SUPPLYAIRCONNECTIONDIAMETER
Supply Air Connection Diameter
6.000 Inch
HOTWATEROUTLETCONNECTIONRADIUS
Hot Water Outlet Connection Radius
1.000 Inch
HOTWATEROUTLETCONNECTIONDIAMETER
Hot Water Outlet Connection Diameter
2.000 Inch
GASINLETCONNECTIONRADIUS
Gas Inlet Connection Radius
0.750 Inch
GASINLETCONNECTIONDIAMETER
Gas Inlet Connection Diameter
1.500 Inch
EXHAUSTAIRCONNECTIONRADIUS
Exhaust Air Connection Radius
3.000 Inch
EXHAUSTAIRCONNECTIONDIAMETER
Exhaust Air Connection Diameter
6.000 Inch
CONDENSATEDRAINCONNECTIONRADIUS
Condensate Drain Connection Radius
1.000 Inch
CONDENSATEDRAINCONNECTIONDIAMETER
Condensate Drain Connection Diameter
2.000 Inch
COLDWATERINLETCONNECTIONRADIUS
Cold Water Inlet Connection Radius
1.000 Inch
COLDWATERINLETCONNECTIONDIAMETER
Cold Water Inlet Connection Diameter
2.000 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D