Catalog navigation
CAD model selection
See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
Selectable products: 12
HELP_VARIABLE
Company
CIAT
Description
Heat pumps AQUACIATPOWER ILD
Bill of material
ILD 800
ORDERNO
ILD 800
u
ALWAYS_VERTICAL
always vertical
1
CLASSIFICATION
classification
0
COMP__1600_1800_2000_
comp_(1600-1800-2000)
0
u
COMP_1400
comp_1400
0
u
COMPRESSURE_ENCLOSURE
compressure enclosure
0
u
CONNECTION_BUFFERTANK
connection_buffertank
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Reversible Heat Pump
DESIGN_OPTION
design option
-1
EXPANSION_TANK
expansion tank
0
FAN__1600_1800_2000_
fan_(1600-1800-2000)
0
u
FB_SERVICE_CLEARANCE
fb service clearance
0
u
GRILLES
grilles
0
GRILLS___HABILAGE
grills & habilage
0
u
HABILAGE
habilage
1
HOST
host
0
HP_DUAL_PUMP_HYDRONIC
hp dual-pump hydronic
1
u
HP_SINGLE_PUMP_HYDRONIC
hp single-pump hydronic
1
u
HP_VSD_DUAL_PUMP_HYDRONIC
hp vsd dual-pump hydronic
0
HP_VSD_SINGLE_PUMP_HYDRONIC
hp vsd single-pump hydronic
1
u
ILD_HE
ild he
0
ILD_ST
ild st
1
INLET_RAD_BPHE
inlet rad bphe
37.500
u
LOW_NOISE_LEVEL__1400_
low noise level (1400)
0
u
LOW_NOISE_LEVEL__1600_1800_2000_
low noise level (1600-1800-2000)
0
u
LP_DUAL_PUMP_HYDRONIC
lp dual-pump hydronic
0
LP_SINGLE_PUMP_HYDRONIC
lp single-pump hydronic
1
u
LR_SERVICE_CLEARANCE
lr service clearance
0
u
M
m
1
u
MANUFACTURER
manufacturer
CIAT
MASSUNIT
massunit
1
MODEL
model
ILD-ST-HE-602-TO-900
u
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PARTIAL_HEAT_RECOVERY
partial heat recovery
0
PUMP_HYDRONIC
pump hydronic
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
STD
std
1
STD_ILDHE
std ildhe
1698 KG
u
STD_ILDHE__116R
std ildhe +116r
1793 KG
u
STD_ILDHE__116S
std ildhe +116s
1850 KG
u
STD_ILDHE__116T
std ildhe +116t
1801 KG
u
STD_ILDHE__116U
std ildhe +116u
1838 KG
u
STD_ILDHE__116V
std ildhe +116v
1815 KG
u
STD_ILDHE__116W
std ildhe +116w
1888 KG
u
STD_ILDHE__15
std ildhe +15
1806 KG
u
STD_ILDHE__23
std ildhe +23
1753 KG
u
STD_ILDHE__23A
std ildhe +23a
1698 KG
u
STD_ILDHE__293
std ildhe +293
1759 KG
u
STD_ILDHE__307
std ildhe +307
2607 KG
u
STD_ILDHE__49
std ildhe +49
1761 KG
u
STD_ILDST
std ildst
1662 KG
u
STD_ILDST__116R
std ildst +116r
1756 KG
u
STD_ILDST__116S
std ildst +116s
1813 KG
u
STD_ILDST__116T
std ildst +116t
1764 KG
u
STD_ILDST__116U
std ildst +116u
1802 KG
u
STD_ILDST__116V
std ildst +116v
1778 KG
u
STD_ILDST__116W
std ildst +116w
1852 KG
u
STD_ILDST__15
std ildst +15
1770 KG
u
STD_ILDST__23
std ildst +23
1716 KG
u
STD_ILDST__23A
std ildst +23a
1662 KG
u
STD_ILDST__293
std ildst +293
1723 KG
u
STD_ILDST__307
std ildst +307
2571 KG
u
STD_ILDST__49
std ildst +49
1724 KG
u
URL
url
http://www.ciat.com
VERSION
version
2014
VFD_PUMP
vfd_pump
1
u
VFD_VENTILATOR
vfd_ventilator
0
VR
vr
0
WATER_BUFFER_TANK
water buffer tank
0
WATER_BUFFER_TANK__FB_SERVICE_CLEARANCE
water buffer tank_ fb service clearance
0
u
WATER_BUFFER_TANK__LR_SERVICE_CLEARANCE
water buffer tank_ lr service clearance
0
u
WORK_PLANE_BASED
work plane-based
0
WS
ws
0
NAME
name
u
CIAT_LABEL
ciat_label
1
u
COMPRESSOR_ENCLOSURE
compressor enclosure
0
u
COMPRESSOR_602_650
compressor_602-650
0
u
COMPRESSOR_800_900
compressor_800-900
1
u
FAN160
fan160
1
u
FAN_650_900
fan_650-900
1
u
FB_SERVICE_CLERANCE
fb_service_clerance
0
u
LOW_NOISE_LEVEL__602_650_
low noise level (602-650)
0
u
LOW_NOISE_LEVEL__800_900_
low noise level (800-900)
0
u
LR_SERVICE_CLERANCE
lr_service_clerance
0
u
WATER_BUFFER_TANK_FB_SERVICE_CLEARANCE
water buffer tank_fb_service_clearance
0
u
WATER_BUFFER_TANK_LR_SERVICE_CLEARANCE
water buffer tank_lr_service_clearance
0
u
COMPRESSOR_1000_1150
compressor_1000-1150
0
u
COMPRESSOR_1200
compressor_1200
0
u
COMPRESSOR_902
compressor_902
0
u
FAN__1150_1200_
fan_(1150-1200)
0
u
GRILLS_PANELS
grills panels
0
u
LOW_NOISE_LEVEL__1000_1150_
low noise level (1000-1150)
0
u
LOW_NOISE_LEVEL__1200_
low noise level (1200)
0
u
LOW_NOISE_LEVEL__902_
low noise level (902)
0
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D