Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Corian Design
Description
Healthcare 5310 Baby Bath
Bill of material
5310
ORDERNO
5310
ACCESSIBILITYPERFORMANCE
accessibilityperformance
http://www.dupont.co.uk/content/dam/assets/products-and-services/construction-materials/surface-design-materials/brands/corian-solid-surfaces/documentation/DuPont-Corian-Specdata.pdf
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
BASINDEPTH
basindepth
100
BASINLENGTH
basinlength
501
BASINWIDTH
basinwidth
395
CATEGORY
category
Pr_40_20_96_18 : Counter top wash basins
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Glacier white
CONSTITUENTS
constituents
n/a
COST
cost
0
COUNTERTHICKNESS
counterthickness
40
COUNTERVOIDLENGTH
countervoidlength
448.4
COUNTERVOIDWIDTH
countervoidwidth
342.4
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DECLARATIONOFPERFORMANCE
declarationofperformance
n/a
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
A flexible Corian(R) solid surface composite material sink designed for Healthcare use, and with no overflow. Manufactured from natural minerals and acrylic resin. Designed to be seamlessly integrated into a Corian(R) surface.
DESIGN_OPTION
design option
-1
DRAINSIZE
drainsize
46.00000006992
DURATIONUNIT
durationunit
40 years plus
EXPECTEDLIFE
expectedlife
40 years plus
FEATURES
features
Designed to be integrated into a Corian(R) surface. Available in the full colour range as standard or bespoke colours. Hygienic, easy to clean and maintain. Seamless joints.
FINISH
finish
Semi-gloss
FORM
form
Inset & inegrated into surface or mounted under surface (undermount)
GRADE
grade
n/a
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
IFCEXPORTAS
ifcexportas
IfcSanitaryTerminalType
IFCEXPORTTYPE
ifcexporttype
WASHHANDBASIN
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INTEGRALACCESSORIES
integralaccessories
None - no overflow
INTERNALDEPTH
internaldepth
160
INTERNALLENGTH
internallength
620
INTERNALWIDTH
internalwidth
400
MANUFACTURERNAME
manufacturername
DuPont Corian
MANUFACTURERURL
manufacturerurl
www.corian.co.uk
MASSUNIT
massunit
1
MATERIAL
material
DuPont™ Corian® solid surface material
MODELNUMBER
modelnumber
Care 5310
MODELREFERENCE
modelreference
Care 5310
NAME
name
Healthcare 5310 Baby Bath
NBSDESCRIPTION
nbsdescription
Counter top wash basins
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-35-70/360
NBSTYPEID
nbstypeid
n/a
NOMINALDEPTH
nominaldepth
180.0000002736
NOMINALHEIGHT
nominalheight
180.0000002736
NOMINALLENGTH
nominallength
670.0000010184
NOMINALWIDTH
nominalwidth
450.000000684
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
www.dupont.co.uk/content/dam/dupont/products-and-services/construction-materials/surface-design-materials/documents/DuPont_Corian_Kitchen_and_Bathroom_Product_catalogue.pdf
REPLACEMENTCOST
replacementcost
Repairable
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Oval
SHARED
shared
0
SIZE
size
620 x 402 x 160mm
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
ISO 14001. Zero landfill at manufacturing site. Greenguard certified. Repairable nature makes lifetime performance 40 years plus.
TAGNUMBER
tagnumber
n/a
UNICLASS2
uniclass2
45-31-79/418
UNICLASS2015DESCRIPTION
uniclass2015description
Counter top wash basins
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_20_96_18
UNICLASS2015VERSION
uniclass2015version
Products v1.1
VENT_CONNECTION
vent connection
0
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
10 year material warranty from DuPont(TM)
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
10 years
WARRANTYDURATIONUNIT
warrantydurationunit
10 years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WASHHANDBASINMOUNTING
washhandbasinmounting
Integrated
WASHHANDBASINTYPE
washhandbasintype
HandRinse
WASTE_CONNECTION
waste connection
0
WASTEOUTLETDIAMETER
wasteoutletdiameter
46.00000006992
WATERSUPPLYOVERFLOWANDWASTEHOLESOVERFLOW
watersupplyoverflowandwasteholesoverflow
No overflow
WATERSUPPLYOVERFLOWANDWASTEHOLESWASTE
watersupplyoverflowandwasteholeswaste
Round bottom waste outlet with no chainstay hole
WATERSUPPLYOVERFLOWANDWASTEHOLESWATERSUPPLY
watersupplyoverflowandwasteholeswatersupply
No tapholes
WEIGHT
weight
n/a
WFU
wfu
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D