Catalog navigation
CAD model selection
Selectable products: 3 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Duten
Description
Hand dryers
Bill of material
T510
ORDERNO
T510
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Moveable
AUTHOR
author
Diane Butterworth Ltd
BARCODE
barcode
n/a
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
Pr_40_70_22_62: Paper Towel Dispensers
u
CODEPERFORMANCE
codeperformance
CE
u
COLOR
color
Defined by Finish
CONSTITUENTS
constituents
Stainless steel AISI 304
u
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1200
u
DESCRIPTION
description
Built-in combination hand dryer, paper towel and trash 25L
u
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
5
u
FAMILY_NAME
family name
FEATURES
features
Recessed column that inclues three elements. Folded towel dispenser (500 sheets), 2500W hand dryer and 25L capacity hand towel tray.
u
FINISH
finish
Stainless steel AISI 304
u
GRADE
grade
n/a
HOST
host
5
u
IFCEXPORTAS
ifcexportas
IfcFurnitureTypeEnum
IFCEXPORTTYPE
ifcexporttype
TOWELDISPENSER
u
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
ISBUILTIN
isbuiltin
1
u
KEYNOTE
keynote
Pr_40_70_22_62
u
MAINCOLOR
maincolor
Defined by material specified
MANUFACTURER
manufacturer
Duten
MANUFACTURERNAME
manufacturername
Duten
MANUFACTURERURL
manufacturerurl
http://www.duten.fr/
MASSUNIT
massunit
1
MATERIAL
material
Stainless Steel AISI 304
u
MODEL
model
T510
u
MODELNUMBER
modelnumber
T510
u
MODELREFERENCE
modelreference
Built-in combination hand dryer, paper towel and trash 25L
u
NAME
name
T510
u
NBSDESCRIPTION
nbsdescription
Paper Towel Dispensers
u
NBSREFERENCE
nbsreference
45-35-72/344
u
NOMINALHEIGHT
nominalheight
1664.000
u
NOMINALLENGTH
nominallength
166.600
u
NOMINALWIDTH
nominalwidth
372
u
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
www.duten.fr/produit/combinaison-seche-mains-essuie-mains-et-poubelle-m510
u
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
0
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
u
SHARED
shared
1
SIZE
size
(H) 1664mm x (L) 166.6mm x (W) 372mm
u
STATUS
status
New
STYLE
style
Combination Dryer
u
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
Built-in combination hand dryer, paper towel and trash 25L
u
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr-Products v1.10
u
UNICLASS2015TITLE
uniclass2015title
Paper Towel Dispensers
u
UNICLASS2015VERSION
uniclass2015version
Pr_40_70_22_62
u
URL
url
http://www.duten.fr/
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
5
u
WARRANTYDURATIONPARTS
warrantydurationparts
5
u
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
ALWAYS_VERTICAL
always vertical
0
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D