Catalog navigation
CAD model selection
Selectable products: 2 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Duten
Description
Grab bars
Bill of material
B615
ORDERNO
B615
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Moveable
AUTHOR
author
Diane Butterworth Ltd
BARCODE
barcode
n/a
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
Pr_25_30_36_84: Stainless steel handrails
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Defined by Finish
CONSTITUENTS
constituents
Stainless Stell Tube, 3 Invisible Fixing Points
u
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Polished Stainless Steel
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
25
FAMILY_NAME
family name
FEATURES
features
135° Handrail, 3 Fixing Points
u
FINISH
finish
Brushed, Polished or Stainless Steel. White Steel. Vinyl also available
u
GRADE
grade
n/a
HANDRAILFINISH
handrailfinish
HOST
host
1
IFCEXPORTAS
ifcexportas
IfcFurnitureTypeEnum
IFCEXPORTTYPE
ifcexporttype
HANDRAIL
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
ISBUILTIN
isbuiltin
0
KEYNOTE
keynote
Pr_25_30_36_84
MAINCOLOR
maincolor
Defined by material specified
MANUFACTURER
manufacturer
Duten
MANUFACTURERNAME
manufacturername
Duten
MANUFACTURERURL
manufacturerurl
http://www.duten.fr/
MASSUNIT
massunit
1
MATERIAL
material
Stainless Steel or Steel for White Finish
MODEL
model
B615-B
u
MODELNUMBER
modelnumber
B615-B
u
MODELREFERENCE
modelreference
Polished Stainless Steel
NAME
name
B615
u
NBSDESCRIPTION
nbsdescription
Stainless steel handrails
NBSREFERENCE
nbsreference
45-70-70/480
NOMINALHEIGHT
nominalheight
355.000
u
NOMINALLENGTH
nominallength
90
u
NOMINALWIDTH
nominalwidth
755.000
u
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.duten.fr/?post_type=produits&p=610&ca=barre-appui-siege-de-douche
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
0
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangle
SHARED
shared
1
SIZE
size
(H) 355mm x (L) 90mm x (W) 755mm
u
STATUS
status
New
STYLE
style
135° Handrail
u
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
Polished Stainless Steel
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr-Products v1.10
UNICLASS2015TITLE
uniclass2015title
Stainless steel handrails
UNICLASS2015VERSION
uniclass2015version
Pr_25_30_36_84
URL
url
http://www.duten.fr/
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
25
WARRANTYDURATIONPARTS
warrantydurationparts
25
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
ISSTAINLESSSTEEL
isstainlesssteel
0
u
ISSTEEL
issteel
0
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D