Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BERTEN
Description
GigaExpress SBC
Bill of material
GigaExpress SBC
ORDERNO
GigaExpress SBC
BOARD_DIMENSIONS
board dimensions
138.1mm x 82.4mm
DC_SUPPLY_VOLTAGE
dc supply voltage
+5V to +14V
ETHERNET_INTERFACE
ethernet interface
Ethernet 1000BASE-T, Rugged IP-68 RJ45 connector
EXPORT_CLASSIFICATION
export classification
EAR99, NLR
FMC_INTERFACE
fmc interface
Adjustable VADJ replacing a resistor (1.8V default)
JTAG_INTERFACE
jtag interface
Molex 14-pin Milli-Grid™ (Vertical or Right Angle)
MEMORY
memory
512 Mbit QSPI Flash Memory, 52MBs 1GB DDR3L (x32) SDRAM, 533MHz, 4GBs (PS) 512MB DDR3L (x16) SDRAM, 333MHz, 1.33GBs (PL)
OPERATING_TEMPERATURE
operating temperature
-40ºC to +85ºC
PCI_EXPRESS_INTERFACE
pci express interface
Gen1 X1 (7015-1L) Gen2 X1 (7012S-2, 7015-2, 7030-2L) Board edge connector
POWER_CONSUMPTION
power consumption
2.5W to 10W
POWER_SUPPLY_INTERFACE
power supply interface
Molex 6-pin Vertical Mini-Fit® Jr.
REFERENCE_CLOCKS
reference clocks
33.33MHz Reference Clock Oscillator, ±10ppm (PS) 100MHz Reference TCXO, ±5ppm (PL)
ROHS
rohs
Yes
TYPE
type
VITA 57 FMC carrier
XILINX_ZYNQ__7000_SOC
xilinx zynq®-7000 soc
XC7Z012S-2CLG485I XC7Z015-L1CLG485I XC7Z015-2CLG485I XC7Z030-L2SBG485I
NAME
name
GigaExpress SBC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D