User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 6 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Intellihot
Description
Gen II
Bill of material
iQ1001, Gen II
ORDERNO
iQ1001, Gen II
u
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DISPLAY
display
DRAIN_PIPE_DIAMETER
drain pipe diameter
0.000
u
FAMILY_NAME
family name
HEIGHT
height
64.000
u
HOST
host
0
KEYNOTE
keynote
LENGTH
length
0.000
u
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MATERIAL_1
material 1
MATERIAL_2
material 2
MATERIAL_3
material 3
MODEL
model
NPT_GAS_INLET_DIA_
npt gas inlet dia.
0.000
u
NPT_WATER_INLET_PIPE_DIA_
npt water inlet pipe dia.
0.000
u
NPT_WATER_OUTLET_DIA_
npt water outlet dia.
0.000
u
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
u
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WIDTH
width
30.000
u
WORK_PLANE_BASED
work plane-based
0
NAME
name
iQ1001, Gen II
u
APPARENT_POWER
apparent power
2400
u
BUILT_IN_REDUNDANCY
built-in redundancy
Multiple Heat Engines w/ Individual Control
u
CASCADING
cascading
Masterless, 4 units, Automatic Rotation
u
COMMON_VENTING
common venting
Yes - up to 4 units
u
CONDENSATE_DRAIN_CONNECTION
condensate drain connection
0.750
u
DEPTH
depth
43.398
u
DRAIN_PIPE
drain pipe
0.375
u
FUEL
fuel
Preset for NG / LP convertible without additional parts
u
GAS_CONNECTION_NPT
gas connection npt
1.250
u
GAS_INLET_CONNECTION
gas inlet connection
0.625
u
GAS_PRESSURE_FOR_ADJUSTMENTS
gas pressure for adjustments
8” for NG, 11” for LP
u
HEAT_EXCHANGER
heat exchanger
Expandable, Stainless 316L
u
HIGH_TURN_DOWN
high turn down
33:1 TDR per i1000 Quad; 132:1 TDR (4 x iQ1000 / 4MMBH)
u
HOT_WATER_CAPACITY__100F_RISE_
hot water capacity (100f rise)
14.5
u
HOT_WATER_CAPACITY__140F_RISE_
hot water capacity (140f rise)
10.3
u
HOT_WATER_CAPACITY__45F_RISE_
hot water capacity (45f rise)
32.1
u
HOT_WATER_CAPACITY__80F_RISE_
hot water capacity (80f rise)
18.1
u
HOT_WATER_CAPACITY__90F_RISE_
hot water capacity (90f rise)
16.1
u
IGNITION
ignition
Electronic Spark Ignition
u
INSTALLATION_LOCATION_AMBIENT_TEMPERATURE
installation location ambient temperature
40°F – 130°F
u
INTERNAL_WATER_VOLUME__GALLONS_
internal water volume (gallons)
4
u
LISTING
listing
ETL (Z21.10.3 / CSA 4.3), ASME HLW
u
LOAD_CLASSIFICATION
load classification
MAXIMUM_CONDENSATE_FLOW_RATE__GPH_
maximum condensate flow rate (gph)
5.4
u
MAXIMUM_INPUT__BTU_H_
maximum input (btu/h)
750,000
u
MAXIMUM_OUTPUT__BTU_H_
maximum output (btu/h)
720,000
u
MINIMUM_INPUT__BTU_H_
minimum input (btu/h)
30,000
u
NG_LP___MAXIMUM_STATIC_GAS_PRESSURE
ng/lp - maximum static gas pressure
14”
u
NG_LP___MIN__DYNAMIC_GAS_PRESSURE__FULL_FIRE_
ng/lp - min. dynamic gas pressure (full fire)
2.5” (non-corrugated, black iron)
u
NUMBER_OF_POLES
number of poles
1
u
POWER_CONSUMPTION
power consumption
20
u
PRESSURE_RELIEF_VALVE
pressure relief valve
1” Ø / Select Btu/h Input Rating to match Model Maximum Input / 160 PSIG
u
SAFETY
safety
Flame Rod, Thermal Fuse, Overheat Prevention Device, Fan Speed Monitor, Flue Temperature Monitor, Blocked Vent Detector, Dual Flame Sensing
u
SERVICE_CLEARANCES
service clearances
64 X 30 X 43.4 (48 cu. ft)
u
TEMPERATURE_RANGE
temperature range
100°F – 190°F
u
TEMPERATURE_STABILITY
temperature stability
+/- 4°F
u
THERMAL_EFFICIENCY
thermal efficiency
90
u
TURN_DOWN_RATIO__TDR_
turn down ratio (tdr)
25:1
u
TYPE
type
Indoor, Floor Mounted, Condensing, Fully Modulating, On-demand Boiler
u
VENT_CONNECTION_RADIUS
vent connection radius
3.000
u
VENT_SIZE__DIAMETER_
vent size (diameter)
6.000
u
VENTING_MATERIALS__CANADA_
venting materials (canada)
Type BH Gas Vent Classes: II A (PVC), II B (CPVC), II C (Polypropylene), I (AL294C SS)
u
VENTING_MATERIALS__USA_
venting materials (usa)
Sch. 40 PVC, Sch. 40 CPVC, Polypropylene, Stainless Steel
u
VENTING_TYPE
venting type
Direct Vent (2 pipe - intake & exhaust), Power Vent (1 pipe - exhaust only)
u
VOLTAGE
voltage
120.000
u
WATER_CONNECTION_REDIUS
water connection redius
1.000
u
WATER_INLET___OUTLET_CONNECTION
water inlet / outlet connection
2.000
u
WATER_PRESSURE_MIN___MAX__PSIG_
water pressure min / max (psig)
30 / 160
u
WEIGHT__IBS_
weight (ibs)
525
u
ELECTRICAL
electrical
u
HOT_WATER_CAPACITY__70F_RISE_
hot water capacity (70f rise)
u
PRESSURE_RELIEF_VALVE__SELECT_BTU_HR_INPUT_RATING_TO_MATCH_MODEL_MAX_INPUT_
pressure relief valve (select btu/hr input rating to match model max input)
u
WARRANTY__WITH_RECIRCULATION__AND_UNLIMITED_THERMAL_CYCLES_
warranty (with recirculation, and unlimited thermal cycles)
u
WEIGHT__LBS_
weight (lbs)
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D