User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 7 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Intellihot
Description
Gen I
Bill of material
iQ751
ORDERNO
iQ751
u
AIR_INTAKE_CONNECTION_RADIUS
air intake connection radius
0.000
u
AIR_INTAKE_SIZE
air intake size
0.000
u
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
2400.000
u
ASSEMBLY_CODE
assembly code
BOX_MATERIAL
box material
CASCADING
cascading
Masterless, 4 units, Automatic Rotation
u
CATEGORY
category
CLASSIFICATION
classification
0
CONDENSATE_DRAIN_CONNECTION_NPT
condensate drain connection npt
0.000
u
CONDENSATE_DRAIN_CONNECTION_RADIUS
condensate drain connection radius
0.000
u
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
43.398
u
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DOMESTIC_HOT_WATER_TEMPERATURE_SETTINGS
domestic hot water temperature settings
u
DOOR_MATERIAL
door material
ENERGY_FACTOR
energy factor
u
FAMILY_NAME
family name
FLUE_CONNECTION_SIZE
flue connection size
0.000
u
FUEL
fuel
Preset for NG / LP convertible without additional parts
u
GAS_CONNECTION_NPT
gas connection npt
1.250
u
GAS_CONNECTION_RADIUS
gas connection radius
0.000
u
GAS_PRESSURE_FOR_ADJUSTMENTS
gas pressure for adjustments
8” for NG, 11” for LP
u
HEAT_EXCHANGER
heat exchanger
Expandable, Stainless 316L
u
HEIGHT
height
64.000
u
HOST
host
0
HOT_WATER_CAPACITY__35F_RISE_
hot water capacity (35f rise)
u
HOT_WATER_CAPACITY__45F_RISE_
hot water capacity (45f rise)
32.1
u
HOT_WATER_CAPACITY__77F_RISE_
hot water capacity (77f rise)
u
KEYNOTE
keynote
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MAX_2__VENT_LENGTH___SINGLE_PIPE___POWER_VENT__2__NOT_ALLOWED_AT_ELEVATIONS_ABOVE_4000_FT_
max 2" vent length - single pipe / power vent (2" not allowed at elevations above 4000 ft)
u
MAX_2__VENT_LENGTH___TWO_PIPE___DIRECT_VENT__2__NOT_ALLOWED_AT_ELEVATIONS_ABOVE_4000_FT_
max 2" vent length - two pipe / direct vent (2" not allowed at elevations above 4000 ft)
u
MINIMUM___MAXIMUM_INPUT__BTU_H_
minimum / maximum input (btu/h)
u
MINIMUM_FLOW_RATE
minimum flow rate
u
MODEL
model
NG_LP___MAXIMUM_STATIC_GAS_PRESSURE
ng/lp - maximum static gas pressure
14”
u
NG_LP___MINIMUM_DYNAMIC_PRESSURE_AT_FULL_FIRING_RATE
ng/lp - minimum dynamic pressure at full firing rate
u
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.75.00.00
u
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
u
PANEL_THICKNESS
panel thickness
0.000
u
PART_TYPE
part type
0
POWER_CONSUMPTION
power consumption
20.000
u
RECIRCULATION
recirculation
u
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
u
SAFETY
safety
Flame Rod, Thermal Fuse, Overheat Prevention Device, Fan Speed Monitor, Flue Temperature Monitor, Blocked Vent Detector, Dual Flame Sensing
u
SHARED
shared
0
THERMAL_EFFICIENCY
thermal efficiency
90
u
TYPE
type
Indoor, Floor Mounted, Condensing, Fully Modulating, On-demand Boiler
u
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VENT_CONNECTION_RADIUS
vent connection radius
3.000
u
VENTING_MATERIALS
venting materials
u
VOLTAGE
voltage
120.000
WATER_CONNECTION_RADIUS
water connection radius
0.000
u
WATER_CONNECTION_SIZE
water connection size
0.000
u
WATER_PRESSURE_MIN___MAX__PSI_
water pressure min / max (psi)
u
WEIGHT
weight
u
WIDTH
width
30.000
u
WORK_PLANE_BASED
work plane-based
0
NAME
name
iQ751
u
BUILT_IN_REDUNDANCY
built-in redundancy
Multiple Heat Engines w/ Individual Control
u
COMMON_VENTING
common venting
Yes - up to 4 units
u
CONDENSATE_DRAIN_CONNECTION
condensate drain connection
0.750
u
DRAIN_PIPE
drain pipe
0.375
u
GAS_INLET_CONNECTION
gas inlet connection
0.625
u
HIGH_TURN_DOWN
high turn down
33:1 TDR per i1000 Quad; 132:1 TDR (4 x iQ1000 / 4MMBH)
u
HOT_WATER_CAPACITY__100F_RISE_
hot water capacity (100f rise)
14.5
u
HOT_WATER_CAPACITY__140F_RISE_
hot water capacity (140f rise)
10.3
u
HOT_WATER_CAPACITY__80F_RISE_
hot water capacity (80f rise)
18.1
u
HOT_WATER_CAPACITY__90F_RISE_
hot water capacity (90f rise)
16.1
u
IGNITION
ignition
Electronic Spark Ignition
u
INSTALLATION_LOCATION_AMBIENT_TEMPERATURE
installation location ambient temperature
40°F – 130°F
u
INTERNAL_WATER_VOLUME__GALLONS_
internal water volume (gallons)
4
u
LISTING
listing
ETL (Z21.10.3 / CSA 4.3), ASME HLW
u
MAXIMUM_CONDENSATE_FLOW_RATE__GPH_
maximum condensate flow rate (gph)
5.4
u
MAXIMUM_INPUT__BTU_H_
maximum input (btu/h)
750,000
u
MAXIMUM_OUTPUT__BTU_H_
maximum output (btu/h)
720,000
u
MINIMUM_INPUT__BTU_H_
minimum input (btu/h)
30,000
u
NG_LP___MIN__DYNAMIC_GAS_PRESSURE__FULL_FIRE_
ng/lp - min. dynamic gas pressure (full fire)
2.5” (non-corrugated, black iron)
u
PRESSURE_RELIEF_VALVE
pressure relief valve
1” Ø / Select Btu/h Input Rating to match Model Maximum Input / 160 PSIG
u
SERVICE_CLEARANCES
service clearances
64 X 30 X 43.4 (48 cu. ft)
u
TEMPERATURE_RANGE
temperature range
100°F – 190°F
u
TEMPERATURE_STABILITY
temperature stability
+/- 4°F
u
TURN_DOWN_RATIO__TDR_
turn down ratio (tdr)
25:1
u
VENT_SIZE__DIAMETER_
vent size (diameter)
6.000
u
VENTING_MATERIALS__CANADA_
venting materials (canada)
Type BH Gas Vent Classes: II A (PVC), II B (CPVC), II C (Polypropylene), I (AL294C SS)
u
VENTING_MATERIALS__USA_
venting materials (usa)
Sch. 40 PVC, Sch. 40 CPVC, Polypropylene, Stainless Steel
u
VENTING_TYPE
venting type
Direct Vent (2 pipe - intake & exhaust), Power Vent (1 pipe - exhaust only)
u
WATER_CONNECTION_REDIUS
water connection redius
1
u
WATER_INLET___OUTLET_CONNECTION
water inlet / outlet connection
2
u
WATER_PRESSURE_MIN___MAX__PSIG_
water pressure min / max (psig)
30 / 160
u
WEIGHT__IBS_
weight (ibs)
525
u
HOT_WATER_CAPACITY__70F_RISE_
hot water capacity (70f rise)
u
WEIGHT__LBS_
weight (lbs)
u
APPLIANCE_ANNUAL_FUEL_UTILIZATION_EFFICIENCY__AFUE_
appliance annual fuel utilization efficiency (afue)
u
COMBINED_APPLIANCE_ANNUAL_FUEL_UTILIZATION_EFFICIENCY__CAFUE_
combined appliance annual fuel utilization efficiency (cafue)
u
DOMESTIC_WATER_HEAT_EXCHANGER
domestic water heat exchanger
u
SPACE_HEATING_HEAT_EXCHANGER
space heating heat exchanger
u
SPACE_HEATING_REDIUS
space heating redius
0.000
u
SPACE_HEATING_SIZE
space heating size
0
u
SPACE_HEATING_TEMPERATURE_SETTINGS
space heating temperature settings
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D