Catalog navigation
CAD model selection
See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
Selectable products: 1
HELP_VARIABLE
Company
Acucraft Fireplace
Description
Four Sided Gas Fireplaces
Bill of material
Four Sided Gas Fireplaces
ORDERNO
Four Sided Gas Fireplaces
ASSEMBLY_CODE
assembly code
D3020
AVAILABLE_OPTIONS
available options
BASE_HEIGHT
base height
1.732
BASE_PLATFORM_THICKNESS
base platform thickness
0.167
CATEGORY
category
CLASSIFICATION
classification
0
CONSTRUCTION_DETAILS
construction details
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Acucraft Four Sided Gas Fireplace as Specified
DESIGN_OPTION
design option
-1
DRAWN_BY
drawn by
Sumex Design, Inc.
ELECTRICAL_VOLTAGE
electrical_voltage
0
EXHAUST_CONNECTION_DIAMETER
exhaust connection diameter
1
EXHAUSTRAD
exhaustrad
0.500
EXPECTED_LIFESPAN__YEARS_
expected lifespan (years)
0
FAMILY_NAME
family name
FIREBOX_MATERIAL
firebox material
FRAME_DEPTH
frame depth
3
FRAME_MATERIAL
frame material
FRAME_WIDTH
frame width
6.833
FUEL_TYPE
fuel type
GAS_CONNECTION_DIAMETER
gas connection diameter
0.010
GASRAD
gasrad
0.005
GLASS_ENCLOSURE_DEPTH
glass enclosure depth
2.500
GLASS_ENCLOSURE_HEIGHT
glass enclosure height
4.000
GLASS_ENCLOSURE_WIDTH
glass enclosure width
5.167
GLASS_THICKNESS
glass thickness
0.083
GLAZING_CONFIGURATION
glazing configuration
as Specified
GLAZING_TINT
glazing tint
GLAZING_TYPE
glazing type
as Specified
HEADER_HEIGHT
header height
1.917
HOST
host
5
HVAC_BTU_OUTPUT
hvac_btu output
0
INSTALLATION_PHASE
installation phase
INSTALLATION_FABRICATION
installation-fabrication
KEYNOTE
keynote
10305
MAINTENANCE_SCHEDULE__MONTHS_
maintenance schedule (months)
0
MANUFACTURER
manufacturer
Acucraft Fireplaces
MANUFACTURER_ADDRESS
manufacturer address
20100 W. Hwy. 10, Big Lake, MN 55309-9336
MANUFACTURER_FAX
manufacturer fax
763-263-8311
MANUFACTURER_PHONE
manufacturer phone
763-263-3156
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
888-317-6499
MANUFACTURER_WEBSITE
manufacturer website
http://www.acucraft.com/
MASSUNIT
massunit
1
MEDIA_MATERIAL
media material
MODEL
model
4 Sided Custom
OMNICLASS_NUMBER
omniclass number
23.40.20.34.14
OMNICLASS_TITLE
omniclass title
Fireplaces
PART_TYPE
part type
0
PLATFORM_DEPTH
platform depth
3.167
PLATFORM_WIDTH
platform width
7.083
PRODUCT_PROPERTIES
product properties
REVISION
revision
R1_2016-06
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SALES_INFORMATION
sales information
http://www.acucraft.com/services/
SEND_MESSAGE
send message
SHARED
shared
0
SPECIFICATION
specification
SPECWIZARD
specwizard
STANDARDS_CONFORMANCE
standards conformance
TEST_DATA
test data
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT
unit height
5
UNIT_WEIGHT
unit weight
0
UPPER_DOME_HEIGHT
upper dome height
0.500
UPPER_DOME_MATERIAL
upper dome material
UPPER_PLATFORM_THICKNESS
upper platform thickness
0.167
URL
url
http://www.acucraft.com/
WARRANTY_DURATION__YEARS_
warranty duration (years)
0
NAME
name
Four Sided Gas Fireplaces
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D