Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Arconas
Description
Flyaway Cluster
Bill of material
Flyaway Cluster
ORDERNO
Flyaway Cluster
VAR04_CSI
04 csi
12 52 00
VAR95_CSI
95 csi
12520
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020400
BROCHURE
brochure
https://www.arconas.com/wp-content/uploads/2014/04/Flyaway_Brochure.pdf
CAD_SYMBOLS
cad symbols
https://www.arconas.com/wp-content/uploads/2014/04/Flyaway-Symbols.dwg
CATEGORY
category
Furniture
COLOR_AVAILABILITY
color availability
Satin
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
92
DESCRIPTION
description
Six seat cluster unit, with triangular central table
DESIGN_OPTION
design option
-1
FIRE_RATING
fire rating
CAL117 / CAL133 / BS-5852
HEIGHT
height
36.500
HOST
host
0
LEED
leed
https://www.arconas.com/en/info/green-policy/
MANUFACTURER
manufacturer
ARCONAS Corporation
MANUFACTURER_ADDRESS
manufacturer address
5700 Keaton Crescent, Mississauga, Ontario, Canada, L5R 3H5
MANUFACTURER_FAX
manufacturer fax
1 (905) 897-7470
MANUFACTURER_PHONE
manufacturer phone
1 (905) 272-0727
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
1 (877) 572-0727
MASSUNIT
massunit
1
MATERIAL
material
Supports, Legs , Arms and glides: Die cast aluminum - Seat and Back: Steel pan molded HR urethane foam with BiOH - Frame: Steel tube - End caps : Nylon
MODEL
model
FLYCLUSTER
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCT_PAGE_URL
product page url
https://www.arconas.com/en/product/flyaway-cluster/
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_HEIGHT
seat height
17.500
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
500
SPECIFICATIONS__URL
specifications url
https://www.arconas.com/wp-content/uploads/2014/04/Flyaway-Cluster-Specs.pdf
SUBCATEGORY
subcategory
Flyaway
SURFACE_FINISH
surface finish
Any vinyl, leather, textile, and COM
URL
url
https://www.arconas.com/product/cluster-seating-flyaway/
VERSION
version
2016
WIDTH
width
106
WORK_PLANE_BASED
work plane-based
1
NAME
name
Flyaway Cluster
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D