Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Coopers Fire
Description
FireMaster Plus2
Bill of material
FireMaster Plus2
ORDERNO
FireMaster Plus2
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
BOTTOMBARTYPE
bottombartype
Jumbo Bar
CATEGORY
category
Pr_30_59_84_73:Roller shutters
CLASSIFICATION
classification
0
CLASSIFICATIONCATEGORIES
classificationcategories
E180 EW30 C0 Grade 1
CODEPERFORMANCE
codeperformance
BS EN 8524-1, BS EN 1634-1, BS 5234-2, BS EN 14600, BS EN 13501-2, BS EN ISO 1716, BS EN 13501-1+A1, BS EN ISO 14184-1, BS EN 12101 10, BS ISO 21927 9
COLOR
color
n/a
COMPONENTNUMBER
componentnumber
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
ENVIRONMENTALPRODUCTDECLARATION
environmentalproductdeclaration
n/a
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
Galvanised
FIREBARRIERBOTTOMBARMATERIAL
firebarrierbottombarmaterial
FIREBARRIERCURTAINFABRICMATERIAL
firebarriercurtainfabricmaterial
FIREBARRIERGUIDERAILMATERIAL
firebarrierguiderailmaterial
FIREBARRIERHEADBOXMATERIAL
firebarrierheadboxmaterial
FIREBARRIERHEIGHT
firebarrierheight
6000
FIREBARRIERHEIGHTMAXIMUM
firebarrierheightmaximum
3000
FIREBARRIERHEIGHTMINIMUM
firebarrierheightminimum
0
FIREBARRIERWIDTH
firebarrierwidth
5000
FIREBARRIERWIDTHMAXIMUM
firebarrierwidthmaximum
3000
FIRECURTAINFABRICBOTTOMOFFSETCALC
firecurtainfabricbottomoffsetcalc
8
FIRECURTAINFABRICCENTREOFFSETCALC
firecurtainfabriccentreoffsetcalc
42
FIRECURTAINFABRICDROP
firecurtainfabricdrop
5776.400
FIRECURTAINFABRICDROPCALC
firecurtainfabricdropcalc
5776.400
FIRECURTAINFABRICFINISHFLOOROFFSET
firecurtainfabricfinishflooroffset
0
FIRECURTAINFABRICTOLERANCE
firecurtainfabrictolerance
30.000
FIRECURTAINNUMBER
firecurtainnumber
n/a
FIRECURTAINSIZEMAXIMUM
firecurtainsizemaximum
3000 mm (w) x 3000 mm (h)
FIRERATING
firerating
180 minutes (3 hours) integrity
GRADE
grade
n/a
GUIDERAILLENGTH
guideraillength
83
GUIDERAILTOLERANCE
guiderailtolerance
10
GUIDERAILTOLERANCECALC
guiderailtolerancecalc
10
HASFIRECURTAINCLOSED
hasfirecurtainclosed
0
HASFIRECURTAINOPEN
hasfirecurtainopen
1
HASGUIDERAIL116MM
hasguiderail116mm
0
HASGUIDERAIL83MM
hasguiderail83mm
1
HASHEADBOXFMP15_20
hasheadboxfmp15_20
0
HASHEADBOXFMP18_22
hasheadboxfmp18_22
1
HASHEADBOXFMP18_26
hasheadboxfmp18_26
0
HASHEADBOXFMP25_30
hasheadboxfmp25_30
0
HASHEADBOXFMP30_34
hasheadboxfmp30_34
0
HASJUMBOBAR
hasjumbobar
1
HASJUMBOBARACECAPPING150MM
hasjumbobaracecapping150mm
0
HASJUMBOBARACECAPPING75MM
hasjumbobaracecapping75mm
0
HASJUMBOBARSTALLPLATE
hasjumbobarstallplate
0
HASJUMBOHEADBOX
hasjumboheadbox
1
HASTBAR
hastbar
0
HASTBARHEADBOX
hastbarheadbox
0
HASUCHANNELFIXINGANGLEBESPOKE
hasuchannelfixinganglebespoke
0
HASUCHANNELFIXINGANGLEOPTION1
hasuchannelfixingangleoption1
0
HASUCHANNELFIXINGANGLEOPTION2
hasuchannelfixingangleoption2
1
HASUCHANNELFIXINGANGLESTANDARD
hasuchannelfixinganglestandard
1
HASUCHANNELFIXINGWELDINGPLATEOPTION1
hasuchannelfixingweldingplateoption1
0
HASUCHANNELFIXINGWELDINGPLATEOPTION2
hasuchannelfixingweldingplateoption2
0
HEADBOXHEIGHT
headboxheight
223.600
HEADBOXSIZE
headboxsize
180 x 220 mm
HEADBOXWIDTH
headboxwidth
183.600
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcBuildingElementProxyType
IFCEXPORTTYPE
ifcexporttype
USERDEFINED
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
KEYNOTE
keynote
MANUFACTURERNAME
manufacturername
Coopers Fire Ltd
MANUFACTURERURL
manufacturerurl
www.coopersfire.com
MANUFACTURINGCONSTRAINTSNOTE
manufacturingconstraintsnote
Please check the required fire curtain size is compatible with the selected headbox
MANUFACTURINGCONSTRAINTSNOTEVISIBILITY
manufacturingconstraintsnotevisibility
1
MANUFACTURINGCONSTRAINTSSATISFIED
manufacturingconstraintssatisfied
0
MASSUNIT
massunit
1
MATERIAL
material
n/a
MODEL
model
MODELNUMBER
modelnumber
FM18/22
MODELREFERENCE
modelreference
FireMaster® A1 Active Fire Curtain Barrier Assemblies
NAME
name
FireMaster Plus2
NBSDESCRIPTION
nbsdescription
Roller shutter sets
NBSREFERENCE
nbsreference
45-25-28/414
NOMINALHEIGHT
nominalheight
0
NOMINALLENGTH
nominallength
0
NOMINALWIDTH
nominalwidth
0
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
www.coopersfire.com/system/files/private/Coopers_Specification_FireMaster_NBS.pdf
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UCHANNELFIXINGANGLELENGTHBESPOKE
uchannelfixinganglelengthbespoke
80
UNDERSIDEOFSTRUCTURALSUPPORT
undersideofstructuralsupport
6000
UNICLASS2015CODE
uniclass2015code
Pr_30_59_84_73
UNICLASS2015TITLE
uniclass2015title
Roller shutters
UNICLASS2015VERSION
uniclass2015version
Products v1.12
URL
url
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
One year warranty from date of commissioning
WARRANTYDURATIONLABOR
warrantydurationlabor
1
WARRANTYDURATIONPARTS
warrantydurationparts
1
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D