Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Coopers Fire
Description
FireMaster Plus Horizontal Duplex
Bill of material
FireMaster Plus Horizontal Duplex
ORDERNO
FireMaster Plus Horizontal Duplex
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
CATEGORY
category
Pr_30_59_84_73:Roller shutters
CLASSIFICATION
classification
0
CLASSIFICATIONCATEGORIES
classificationcategories
E120 EW60
CODEPERFORMANCE
codeperformance
BS PAS 121, BS EN 1634-1, BS EN 13501-2, BS EN 12605, BS 476-6+A1, BS 476-7
COLOR
color
n/a
COMPONENTNUMBER
componentnumber
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Active fire curtain barrier assemblies that close from each end of a void to meet and shut in the middle
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
ENVIRONMENTALPRODUCTDECLARATION
environmentalproductdeclaration
n/a
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
Galvanised
FIREBARRIERCURTAINFABRICMATERIAL
firebarriercurtainfabricmaterial
FIREBARRIERGUIDERAILMATERIAL
firebarrierguiderailmaterial
FIREBARRIERHEADBOXMATERIAL
firebarrierheadboxmaterial
FIREBARRIERLENGTH
firebarrierlength
7000
FIREBARRIERLENGTHMAXIMUM
firebarrierlengthmaximum
8300
FIREBARRIERLENGTHMINIMUM
firebarrierlengthminimum
0
FIREBARRIERWIDTH
firebarrierwidth
2000
FIREBARRIERWIDTHMAXIMUM
firebarrierwidthmaximum
2500
FIREBARRIERWIDTHMINIMUM
firebarrierwidthminimum
0
FIRECURTAINFABRICLENGTHCALC
firecurtainfabriclengthcalc
100
FIRECURTAINFABRICTOLERANCE
firecurtainfabrictolerance
30.000
FIRECURTAINNUMBER
firecurtainnumber
n/a
FIRECURTAINSIZEMAXIMUM
firecurtainsizemaximum
2500 mm (w) x 8300 mm (h)
FIRERATING
firerating
120 minutes (2 hours) integrity
GRADE
grade
n/a
GUIDERAILHEIGHT
guiderailheight
225
GUIDERAILWIDTH
guiderailwidth
150
HASFIRECURTAINCLOSED
hasfirecurtainclosed
0
HASFIRECURTAINOPEN
hasfirecurtainopen
1
HEADBOXHEIGHT
headboxheight
300
HEADBOXWIDTH
headboxwidth
450
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcBuildingElementProxyType
IFCEXPORTTYPE
ifcexporttype
USERDEFINED
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
KEYNOTE
keynote
MANUFACTURERNAME
manufacturername
Coopers Fire Ltd
MANUFACTURERURL
manufacturerurl
www.coopersfire.com
MANUFACTURINGCONSTRAINTSSATISFIED
manufacturingconstraintssatisfied
1
MASSUNIT
massunit
1
MATERIAL
material
n/a
MODEL
model
MODELNUMBER
modelnumber
Duplex
MODELREFERENCE
modelreference
FireMaster® Plus NVS™ Horizontal Duplex™ active fire curtain barrier assemblies,
NAME
name
FireMaster Plus Horizontal Duplex
NBSDESCRIPTION
nbsdescription
Roller shutter sets
NBSREFERENCE
nbsreference
45-25-28/414
NOMINALHEIGHT
nominalheight
0
NOMINALLENGTH
nominallength
0
NOMINALWIDTH
nominalwidth
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
https://www.coopersfire.com/system/files/private/Coopers_Specification_FireMaster_Plus_Horizontal_Duplex_NBS.pdf
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr_30_59_84_73
UNICLASS2015TITLE
uniclass2015title
Roller shutters
UNICLASS2015VERSION
uniclass2015version
Products v1.12
URL
url
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
One year warranty from date of commissioning
WARRANTYDURATIONLABOR
warrantydurationlabor
1
WARRANTYDURATIONPARTS
warrantydurationparts
1
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D