Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Coopers Fire
Description
FireMaster A1 Concertina Open
Bill of material
FireMaster A1 Concertina Open
ORDERNO
FireMaster A1 Concertina Open
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
BOTTOMBARTYPE
bottombartype
170 x 115 mm
CATEGORY
category
Pr_30_59_84_73:Roller shutters
CLASSIFICATION
classification
0
CLASSIFICATIONCATEGORIES
classificationcategories
E180 EW30 C1 Grade 1, A1
CLEARANCEZONE
clearancezone
1
CODEPERFORMANCE
codeperformance
BS EN 8524-1, BS EN 1634-1, BS 5234-2, BS EN 14600, BS EN 13501-2, BS EN ISO 1716, BS EN 13501-1+A1, BS EN ISO 14184-1, BS EN 12101 10, BS ISO 21927 9
COLOR
color
n/a
COMPONENTNUMBER
componentnumber
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
An electrically operated open active fire curtain, used to form a virtually continuous barrier as a fire-separating element
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
ENVIRONMENTALPRODUCTDECLARATION
environmentalproductdeclaration
n/a
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
Galvanised
FIREBARRIERBOTTOMTRAYMATERIAL
firebarrierbottomtraymaterial
FIREBARRIERCURTAINFABRICMATERIAL
firebarriercurtainfabricmaterial
FIREBARRIERHEADBOXMATERIAL
firebarrierheadboxmaterial
FIREBARRIERHEIGHT
firebarrierheight
3000
FIREBARRIERHEIGHTMAXIMUM
firebarrierheightmaximum
3000
FIREBARRIERHEIGHTMINIMUM
firebarrierheightminimum
0
FIREBARRIERRADIUS
firebarrierradius
2100
FIREBARRIERRADIUSMAXIMUM
firebarrierradiusmaximum
1000000
FIREBARRIERRADIUSMINIMUM
firebarrierradiusminimum
0
FIREBARRIERSIDEGUIDEMATERIAL
firebarriersideguidematerial
FIRECURTAINCLOSEDANGLE
firecurtainclosedangle
240
FIRECURTAINFABRICBOTTOMOFFSETCALC
firecurtainfabricbottomoffsetcalc
14.200
FIRECURTAINFABRICCENTREOFFSETCALC
firecurtainfabriccentreoffsetcalc
30.000
FIRECURTAINFABRICDROP
firecurtainfabricdrop
2725
FIRECURTAINFABRICDROPCALC
firecurtainfabricdropcalc
2725
FIRECURTAINFABRICFINISHFLOOROFFSET
firecurtainfabricfinishflooroffset
0
FIRECURTAINHEADBOXMOTORZONE
firecurtainheadboxmotorzone
FIRECURTAINNUMBER
firecurtainnumber
n/a
FIRECURTAINOPENANGLECALC
firecurtainopenanglecalc
120.000
FIRECURTAINSIZEMAXIMUM
firecurtainsizemaximum
Unlimited (w) x 3000 mm (h)
FIRERATING
firerating
180 minutes (3 hours) integrity (open)
GRADE
grade
n/a
HASFIRECURTAINCLOSED
hasfirecurtainclosed
0
HASFIRECURTAINOPEN
hasfirecurtainopen
1
HASHEADBOXFM22_27
hasheadboxfm22_27
1
HASHEADBOXFM22_34
hasheadboxfm22_34
0
HASHEADBOXFM35_22
hasheadboxfm35_22
0
HASHEADBOXFM35_35
hasheadboxfm35_35
0
HASSIDEGUIDEDH60
hassideguidedh60
0
HASSIDEGUIDEDH90
hassideguidedh90
0
HEADBOXHEIGHT
headboxheight
275
HEADBOXSIZE
headboxsize
220 x 270 mm
HEADBOXWIDTH
headboxwidth
220
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcBuildingElementProxyType
IFCEXPORTTYPE
ifcexporttype
USERDEFINED
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
KEYNOTE
keynote
MANUFACTURERNAME
manufacturername
Coopers Fire Ltd
MANUFACTURERURL
manufacturerurl
www.coopersfire.com
MANUFACTURINGCONSTRAINTSNOTE
manufacturingconstraintsnote
n/a
MANUFACTURINGCONSTRAINTSNOTEVISIBILITY
manufacturingconstraintsnotevisibility
0
MANUFACTURINGCONSTRAINTSSATISFIED
manufacturingconstraintssatisfied
1
MASSUNIT
massunit
1
MATERIAL
material
n/a
MODEL
model
MODELNUMBER
modelnumber
FM22/27
MODELREFERENCE
modelreference
FireMaster® A1 Concertina™ “open” active fire curtain barrier assemblies
NAME
name
FireMaster A1 Concertina Open
NBSDESCRIPTION
nbsdescription
Roller shutter sets
NBSREFERENCE
nbsreference
45-25-28/414
NOMINALHEIGHT
nominalheight
0
NOMINALLENGTH
nominallength
0
NOMINALWIDTH
nominalwidth
0
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
https://www.coopersfire.com/system/files/private/Coopers_Specification_FireMaster_A1_Concertina-Open_NBS.pdf
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNDERSIDEOFSTRUCTURALSUPPORT
undersideofstructuralsupport
3000
UNICLASS2015CODE
uniclass2015code
Pr_30_59_84_73
UNICLASS2015TITLE
uniclass2015title
Roller shutters
UNICLASS2015VERSION
uniclass2015version
Products v1.12
URL
url
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
One year warranty from date of commissioning
WARRANTYDURATIONLABOR
warrantydurationlabor
1
WARRANTYDURATIONPARTS
warrantydurationparts
1
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D