Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
LUG Light Factory
Description
FIREFLY LED
Bill of material
FIREFLY LED
ORDERNO
FIREFLY LED
APPARENT_LOAD
apparent load
29.167
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
HOST
host
5
INDEKS
indeks
030381.5L02.32
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
IP
ip
IP20
KEYNOTE
keynote
KLASYFIKACJA_OBCIĄŻENIA
klasyfikacja obciążenia
KĄT
kąt
0
KĄT_OBROTU
kąt obrotu
0
LAMP
lamp
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
LUG Light Factory
MASA_NETTO
masa netto
1
MASSUNIT
massunit
1
MATERIAŁ_KLOSZ
materiał klosz
MATERIAŁ_LED
materiał led
MATERIAŁ_OBUDOWA
materiał obudowa
MATERIAŁ_ODBŁYŚNIK
materiał odbłyśnik
MOC_OPRAWY
moc oprawy
28
MODEL
model
FIREFLY LED
NAZWA_OPRAWY
nazwa oprawy
FIREFLY LED p/t ED 2800lm/840 38st. biały
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
030381.5L02.32.ies
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.lug.com.pl
VERSION
version
2014
WATTAGE_COMMENTS
wattage comments
28
WSP_ŁCZYNNIK_MOCY
współczynnik mocy
0.960
WYSOKOŚĆ
wysokość
125
ŚREDNICA
średnica
119
ŚREDNICA_OTWORU
średnica otworu
110
NAME
name
FIREFLY LED
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D