Catalog navigation
CAD model selection
Selectable products: 44 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
ESSER
Description
Fire Systems
Bill of material
IQ8FCT
ORDERNO
IQ8FCT
u
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0.000
u
ARTICLE_NUMBER
article number
804867
u
B1
b1
21.000
u
B2
b2
4.000
u
CONTENT_DATE_CREATION
content_date_creation
16.06.2015
CONTENT_VERSION
content_version
1.0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DISTANCE_SYMBOL_FROM_CENTER
distance symbol from center
0
DISTANCE_TO_THE_WALL
distance to the wall
0
H1
h1
88.000
u
HOST
host
0
IP65_WITH_BASE_ATTACHMENT
ip65 with base attachment
0
u
L1
l1
88.000
u
L2
l2
0.000
u
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Esser by Honeywell
MASSUNIT
massunit
1
MODEL
model
IQ8FCT with isolator, 1 contact IN/1 OUT
u
OMNICLASS_NUMBER
omniclass number
23.85.30.21
OMNICLASS_TITLE
omniclass title
Environmental Detection/Registration
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
u
TRANSPONDER
transponder
u
URL
url
http://www.esser-systems.com/en/produkte/details/transponders-input-amp-output-modules/esserbus/804867-iq8fct-with-isolator-1-contact-in1-out.html
u
VERSION
version
2014
VOLTAGE
voltage
0.000
u
WORK_PLANE_BASED
work plane-based
0
NAME
name
IQ8FCT
u
TYPE_OF_DETECTOR
type of detector
LOOP
u
B3
b3
0.000
u
FIRE_CONTROL_PANEL
fire control panel
u
L3
l3
0
u
B4
b4
0
u
FIRE_PROTECTION_HOUSING
fire protection housing
u
H2
h2
0
u
H3
h3
0
u
L4
l4
0
u
O1
o1
0.000
u
O2
o2
0.000
u
O3
o3
0.000
u
B5
b5
0.000
u
O4
o4
0
u
O5
o5
0.000
u
O6
o6
0.000
u
R1
r1
0
u
I_O_UNIT
i/o unit
u
CONTROL_UNIT
control unit
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D