User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Nystrom
VARIANTNAME
Not a Type - Load Type Catalog
VARIANTLOD
HI
TRIMLESS
Trimless
0.000
SURFACE
Surface
0.000
SEMIRECESSED
Semi Recessed
0.000
ROLLEDRADIUS
Rolled Radius
0.000
REDPOLYESTERFINISH
Red Polyester Finish
0.000
RECESSED
Recessed
1.000
FIRERATED
Fire Rated
1.000
ADACOMPLIENT
Ada Complient
0.000
DEFAULTELEVATION
Default Elevation
4.000
TRIM
Trim
0.040
OVERALLWIDTH
Overall Width
0.980
OVERALLHEIGHT
Overall Height
1.730
OVERALLDEPTH
Overall Depth
0.420
OFFSET
Offset
0.420
HEIGHTOFFSET
Height offset
0.080
DEPTH
Depth
0.380
BOXWIDTH
Box Width
0.750
BOXOFFSET
Box Offset
0.340
BOXHEIGHT
Box Height
1.500
WARRANTY
Warranty
http://downloads.nystrom.com/nystrom-fire-safety-warranty.pdf
VIDEOLINK
Video Link
https://www.youtube.com/channel/UCXKpzKDqt3JXWSX0bUqy1RA
VERSION
Version
2014 - v1.0a
URL
http://www.nystrom.com/
PRODUCTPAGEURL
Product Page URL
https://www.nystrom.com/products/fire-safety/alpine
PRODUCTNAME
Product Name
Alpine Fire Extinguisher Cabinet
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://downloads.nystrom.com/nystrom-fire-rated-alpine-series-fire-extinguisher-cabinet-shop-drawing.pdf
MODEL
Model
7007
MANUFACTURERPHONENUMBER
Manufacturer Phone Number
800-317-8770
MANUFACTURERFAXNUMBER
Manufacturer Fax Number
800-547-2635
MANUFACTUREREMAIL
Manufacturer Email
info@nystrom.com
MANUFACTURERADDRESS
Manufacturer Address
9300 73rd Avenue North, Minneapolis, MN 55428
MANUFACTURER
Manufacturer
Nystrom
INSTALLATIONANDSERVICEURL
Installation and Service URL
http://downloads.nystrom.com/nystrom-fire-safety-cabinet-installation-operation-maintenance.doc
FIRERATING
Fire Rating
2 Hours
DESCRIPTION
Description
Wall Mounted Fire Extinguisher Cabinet
COPYRIGHT
Copyright
© 2016 Nystrom. All Rights Reserved
SOLIDFLUSHPANEL
Solid Flush Panel
0.000
LOCK
Lock
0.000
GLASSDOOR
Glass Door
1.000
FLUSHPULLHANDLE
Flush Pull Handle
0.000
FULLGLASS
Full Glass
1.000
FULLACRYLIC
Full Acrylic
0.000
DUOVERTICALPANEL
Duo Vertical Panel
0.000
DUOPANELGLASS
Duo Panel Glass
0.000
DOOROPEN
Door Open
0.000
CENTERBREAKGLASS
Center Break Glass
1.000
CAMLATCH
Cam Latch
0.000
BREAKRITEHANDLE
Break Rite Handle
0.000
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Download CAD models
Previews
3D
2D