Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 1070
Bill of material
Roof_Drain_1070_JRSmith
ORDERNO
Roof_Drain_1070_JRSmith
VAR04_CSI
04 csi
22 14 35
VAR95_CSI
95 csi
15165
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2040200
CATEGORY
category
CAULK_CONNECTION
caulk connection
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Duco cast iron body, flashing clamp and gravel stop with polyethylene dome, PVC standpipe or cast iron water dam
DESIGN_OPTION
design option
-1
DOME_FREE_AREA__SQ__IN__
dome free area (sq. in.)
102.5
FAMILY_NAME
family name
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Jay R. Smith Mfg. Co.
MASSUNIT
massunit
1
MATERIAL
material
MATERIAL_FINISH
material finish
MODEL
model
1070
NO_HUB_CONNECTION
no-hub connection
1
OMNICLASS_CODE
omniclass code
22-22 14 26 13
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Roof Drains
OUTLET_DIAMETER
outlet diameter
2
OUTLET_RADIUS
outlet radius
1
PART_TYPE
part type
0
PRODUCT_URL
product url
http://www.jrsmith.com/products/roof/submittal/d1070.pdf
PUSH_ON_CONNECTION
push on connection
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
STANDPIPE_HEIGHT
standpipe height
TECHNICAL_AND_INSTALLATION
technical and installation
http://www.jrsmith.com/products/roof/tech_data_index.htm
THREADED_CONNECTION
threaded connection
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.jrsmith.com
VENT_CONNECTION
vent connection
0
VERSION
version
2016
WARRANTY
warranty
1 year material and workmanship
WASTE_CONNECTION
waste connection
0
WEIGHT__LB_
weight (lb)
33.120
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
Roof_Drain_1070_JRSmith
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D