User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Nystrom
VARIANTNAME
Not a Type - Load Type Catalog
VARIANTLOD
HI
INTERIORWIDTH
Interior Width
5.770
INTERIORDEPTH
Interior Depth
3.670
DEFAULTELEVATION
Default Elevation
4.000
YELLOWPOWDERCOAT
Yellow Powder Coat
1.000
MATERIALNOTE
Material Note
For rendering purposes update material from material library
GALVANIZEDSTEEL
Galvanized Steel
0.000
WIDTH
Width
6.650
LENGTH
Length
4.550
HEIGHT
Height
3.000
WARRANTY
Warranty
5 Years
VIDEOLINK
Video Link
https://www.youtube.com/channel/UCXKpzKDqt3JXWSX0bUqy1RA
VERSION
Version
2014-A1.0
URL
www.nystrom.com
PRODUCTPAGEURL
Product Page URL
https://www.nystrom.com/products/fall-protection/roof-hatch-safety-railing
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.nystrom.com/ftpgetfile.php?id=2264
MODEL
Model
Select desired options
MANUFACTURERPHONENUMBER
Manufacturer Phone Number
800-547-2635
MANUFACTURERFAXNUMBER
Manufacturer Fax Number
800-317-8770
MANUFACTUREREMAIL
Manufacturer Email
info@nystrom.com
MANUFACTURERADDRESS
Manufacturer Address
9300 73rd Avenue North, Minneapolis, MN 55428
MANUFACTURER
Manufacturer
Nystrom
INSTALLATIONANDSERVICEURL
Installation and Service URL
http://downloads.nystrom.com/nystrom-safety-railings-installation-operation-maintenance.doc
DESCRIPTION
Description
Safety Railing for Roof Hatch
COPYRIGHT
Copyright
© 2016 Nystrom. All Rights Reserved
SIDEGATE
Side Gate
0.000
SIDECHAIN
Side Chain
0.000
SIDE
Side
0.000
GATE
Gate
0.000
FRONTGATE
Front Gate
0.000
FRONTCHAIN
Front Chain
0.000
FRONT
Front
0.000
EXTENDEDBRACKET
Extended Bracket
0.000
CHAIN
Chain
0.000
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D