User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 6 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
DRAPER
VARIANTNAME
E80 A2 S with cable guidance
u
EQUIPMENT
Equipment
5
u
ORDERWIDTHHK1
OrderwidthHK1
5000
ORDERWIDTHCALC
Orderwidth_Calc
1200
u
CLEARSHADINGHEIGHTCALC
Clearshadingheight_Calc
1500
ORDERWIDTHMAX
Orderwidth_max
5000
ORDERWIDTHMIN
Orderwidth_min
600
CLEARSHADINGHEIGHTMIN
Clearshadingheight_min
372
CLEARSHADINGHEIGHTMAX
Clearshadingheight_max
3697
u
AREAMAX
Area_max
20
u
COVERPANELHEIGHT
coverpanelheight
206.8
u
COVERPANELLENGTH
coverpanellength
1224
u
DIMENSIONAMAX
Dimension_A_max
180
u
DIMENSIONACALC
Dimension_A_Calc
75
u
SLATSTACKHEIGHT
Slatstackheight
184.8
u
EXTERNALVENETIANBLINDHEIGHT
Externalvenetianblindheight
1687.8
u
DATEOFPUBLISHING
Date of publishing
2015-09-08
DESIGNCOUNTRY
Design country
Germany
EDITIONNUMBER
Edition number
1
MANUFACTURERCOUNTRY
Manufacturer country
Germany
MANUFACTURERNAME
Manufacturer name
WAREMA
NOMINALHEIGHT
Nominal height
100
NOMINALWIDTH
Nominal width
100
PRODUCTSKU
Product SKU
external-venetian-blind
PRODUCTFAMILY
Product family
external venetian blind
PRODUCTGROUP
Product group
standard external venetian blind
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0
BIMOBJECTCATEGORY
BIMobject category
Shading Systems
NBSREFERENCECODE
NBS Reference Code
58-08
NBSREFERENCEDESCRIPTION
NBS Reference Description
Blinds And Shading Devices
UNICLASS14CODE
Uniclass 1.4 Code
L422
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Blinds
UNICLASS20CODE
Uniclass 2.0 Code
PR-58-08
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Blinds And Shading Devices
RATEDVOLTAGE
Rated voltage
120 V, 60 Hz
TORQUE
Torque
8 to 16 Nm
SPEED
Speed
31 rpm
RATEDPOWERCONSUMPTION
Rated power consumption
132 to 216 W
NOMINALCURRENT
Nominal current
1,21 to 1,8 A
DEGREEOFPROTECTION
Degree of protection
IP54
MATERIALMAIN
Material main
Aluminium
CLEARSHADINGHEIGHT
Clear shading height
1500
ORDERWIDTH
Order width
1200
u
DIMENSIONA
Dimension A
75
u
LOWEREDEXTERNALVENETIANBLIND
Lowered external venetian blind
1
u
SLATTILTING
Slat tilting
1
u
PRODUCTGUID
Product Guid
2639e013-50fd-40d4-b096-3879619c9c58
URL
www.warema.com
MODEL
Model
External venetian blinds
MANUFACTURER
Manufacturer
Warema
DESCRIPTION
Description
E80A2S
u
E60A2SSF
E60A2S_SF
0
u
E60A6SWMFTYP2FSHH1
E60A6SWM_F_TYP2_FSH_H1
0
u
E80A2SSF
E80A2S_SF
1
u
E80A6SWMFTYP2FSHH1
E80A6SWM_F_TYP2_FSH_H1
0
u
E60A6SBMADFSH101
E60A6SBM_A_D_FSH101
0
u
E80A6SBMADFSH101
E80A6SBM_A_D_FSH101
0
u
DEPTH
Depth
u
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D