User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 2 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Nystrom
VARIANTNAME
Expansion Joint - Infill Height - 1/8"
u
VARIANTLOD
HI
VOIDWIDTH
Void Width
0.250
VOIDDEPTH
Void Depth
0.150
u
SLIDEOVERLAP
Slide Overlap
0.080
DESIREDWIDTH
Desired Width
0.830
DEFAULTELEVATION
Default Elevation
4.000
CWIDTH
C Width
0.250
CVOIDDEPTH
C Void Depth
-0.150
u
WIDTH
Width
0.790
NUMBEROFSEGMENTS
Number of Segments
0.695
u
MOVEMENT
Movement
0.060
LENGTH
Length
6.950
u
HEIGHT
Height
0.020
FLOORINFILLHEIGHT
Floor Infill Height
0.010
u
EXPOSEDSIGHTLINE
Exposed Sight Line
0.770
u
VERSION
Version
2014 - v1.0a
URL
www.nystrom.com
PRODUCTPAGEURL
Product Page URL
https://www.nystrom.com/products/expansion-joints/ra
PRODUCTNAME
Product Name
Floor-to-Floor Interior Surface Mount Expansion Joint Cover
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.nystrom.com/ftpgetfile.php?id=3490
MOUNTING
Mounting
Surface
MODEL
Model
RA125
u
MANUFACTURERPHONENUMBER
Manufacturer Phone Number
800-547-2635
MANUFACTURERFAXNUMBER
Manufacturer Fax Number
800-317-8770
MANUFACTUREREMAIL
Manufacturer Email
mailto:info@nystrom.com
MANUFACTURERADDRESS
Manufacturer Address
9300 73rd Avenue North, Minneapolis, MN 55428
MANUFACTURER
Manufacturer
Nystrom
FIRERATED
Fire Rated
Rated
DESCRIPTION
Description
Architectural Aluminum System
COPYRIGHT
Copyright
© 2016 Nystrom. All Rights Reserved.
ADA
ADA Compliant
RA375
RA-375
0.000
u
RA125
RA-125
1.000
u
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D