Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Gadgetsmyth
Description
Ethos Lite
Bill of material
Ethos Lite
ORDERNO
Ethos Lite
POWER_MINMAX__5_PORTS_
power minmax (5 ports)
0.5 to 1.75 W
SIZE
size
1.75″x1.75″
TEMPERATURE_RATING
temperature rating
-40° to +60°C
VOLTAGE_INPUT_RANGE
voltage input range
5 to 15V
WEIGHT
weight
15g
NAME
name
Ethos Lite
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D