Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Camtec Power Supplies
Description
ESB AC Inrush Current Limiter 3,6kW ... 48kW
Bill of material
ESB201 (1Ph 115Vac 230Vac + N)
ORDERNO
AC_CONTINUOUS_CURRENT
ac continuous current
AMBIENT_OPEARTING_TEMPERATURE
ambient opearting temperature
CONNECTORS
connectors
COOLING
cooling
Natural convection
DIMENSIONS__WXHXD_
dimensions (wxhxd)
INPUT_VOLTAGE
input voltage
LIMITING_CYCLE_INTERVAL
limiting cycle interval
LIMITING_PEAK_CURRENT
limiting peak current
LIMITING_RMS_VALUE
limiting rms-value
LOAD_CAPACITY
load capacity
LOW_VOLTAGE_DETECTION
low voltage detection
MODEL
model
NOMINAL_VOLTAGE
nominal voltage
SPECIAL_FEATURES
special features
NAME
name
DIMENSIONS__HXDXW_
dimensions (hxdxw)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D