User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 3 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Intra Lighting
Description
Ergetic Direct Light pl rgb 625
Bill of material
ergetic_direct_light_pl_rgb_625_5200_49w_830___rgb
VARIANTNAME
5200 49W 830 + RGB
u
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONEUROPE
Region Europe
All
VARREGIONASIA
Region Asia
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONAFRICA
Region Africa
All
VARPRODUCTGROUP
Product group
Ergetic
VARPRODUCTFAMILY
Product family
Lightning
VARPRODUCTSKU
Product SKU
ergeticDirectLightRGB
VARNOMINALWIDTH
Nominal width
59700
VARNOMINALHEIGHT
Nominal height
14000
VARMANUFACTURERNAME
Manufacturer name
Intra lighting
VARMANUFACTURERCOUNTRY
Manufacturer country
Slovenia
VAREDITIONNUMBER
Edition number
2
VARDESIGNCOUNTRY
Design country
Slovenia
VARDATEOFPUBLISHING
Date of publishing
8/2/2016
VARTILTANGLE
Tilt Angle
90
VARPHOTOMETRICWEBFILE
Photometric Web File
SAMPLE 350_15-ERGETIC RGB_white_20lm_backlight.ies
VARLIGHTLOSSFACTOR
Light Loss Factor
0
VARINITIALINTENSITY
Initial Intensity
0
VARINITIALCOLOR
Initial Color
0
VAREMITFROMRECTANGLEWIDTH
Emit from Rectangle Width
150
VAREMITFROMRECTANGLELENGTH
Emit from Rectangle Length
150
VAREMITSHAPEVISIBLEINRENDERING
Emit Shape Visible in Rendering
0
VARDIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0
VARCOLORFILTER
Color Filter
16777215
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Lighting Systems
VARUNICLASS20CODE
Uniclass 2.0 Code
SS-70-80
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Lighting accessories
VARUNICLASS14CODE
Uniclass 1.4 Code
L74736
VARUNSPSCCODE
UNSPSC Code
3911
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Lighting Systems
VARNBSREFERENCECODE
NBS Reference Code
70-80
VARIFCCLASSIFICATION
IFC Classification
Light Fixture
VARBIMOBJECTCATEGORY
BIMobject category
Ceiling Mounted
VARWATTAGECOMMENTS
Wattage Comments
59W
VARVOLTAGE
Voltage
230
VARLAMP
Lamp
LED
VARAPPARENTLOAD
Apparent Load
0
VARDEFAULTELEVATION
Default Elevation
1000
VARNOTEMATERIALCOMBINATION
Note - Material combination
http://www.intra-lighting.com/files/userfiles/LDP/index_ergetic.html#range
VARMATERIALSECONDARY
Material secondary
Aluminium
VARMATERIALMAIN
Material main
Steel
VARWIDTH
Width
622
VARLENGTH
Length
622
VARHEIGHT
Height
140
VARWEIGHT
Weight
5.8
VARURL
URL
http://www.intra-lighting.com/industryluminaries.aspx?catid=2763&scatid=2769
VARTYPECOMMENTS
Type Comments
© Intra lighting. We reserve the right to make technical changes without prior notice.
VARTECHNICALDESCRIPTION
Technical description
http://www.intra-lighting.com/files/userfiles/KATALOGI_DOWNLOAD/Intra_lighting_27_en_de_nl.pdf#page=460
VARPRODUCTGUID
Product Guid
259d5012-b225-49ff-8b5f-4f2597851873
VAROPTIC
Optic
Opal acrylic diffuser for direct light_ highly efficient uniform distribution, metalized polycarbonate with lacquer finish optic for spot light.
VARMODEL
Model
11532410001
u
VARMANUFACTURERWEBSITE
Manufacturer Website
http://www.intra-lighting.com/
VARMANUFACTURER
Manufacturer
Intra lighting
VARINSTALLATIONINSTRUCTIONS
Installation Instructions
http://www.intra-lighting.com/files/userfiles/products/navodila/9755.pdf
VARDESCRIPTION
Description
Recessed LED Luminaire
VARCONTENTCREATION
Content Creation
Created by CGS plus
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Map Of Offices
No recommendations available.
Download CAD models
Previews
3D
2D