User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
ELKAY
VARIANTNAME
ByType
VARIANTLOD
HI
FAUCETOPTION
Faucet Option
0.000
WIDTH
Width
2.500
DRAINBOARDRIGHT
Drainboard Right
0.500
DRAINBOARDLEFT
Drainboard Left
0.810
COMPARTMENTLENGTH
Compartment Length
1.690
LENGTH
Length
3.000
COMPARTMENTDEPTH
Compartment Depth
0.500
COMPARTMENTWIDTH
Compartment Width
1.690
RIMHEIGHT
Rim Height
3.000
BACKSPLASHHEIGHT
Backsplash Height
0.830
URL
www.sspinc.net
SPECIFICATIONURL
Specification URL
http://www.sspinc.net/sspweb/index.php?option=com_virtuemart&page=shop.browse&category_id=37&Itemid=73
MODEL
Model
Soiled Dish Table
MANUFACTURER
Manufacturer
Elkay SSP, LLC
DESCRIPTION
Description
Soiled Dish Table, Left
SINKRIMSIDESWIDTH
Sink Rim Sides Width
0.130
SINKRIMFRONTWIDTH
Sink Rim Front Width
0.130
SINKLEDGEDBRIGHTSIDEWIDTH
Sink Ledge DB Right Side Width
0.380
SINKLEDGEBACKWIDTH
Sink Ledge Back Width
0.420
HIDDENWIDTH
Hidden Width
2.500
HIDDENLENGTH
Hidden Length
3.000
HIDDENDRAINBOARDRIGHT
Hidden Drainboard Right
0.380
HIDDENDRAINBOARDLEFT
Hidden Drainboard Left
0.690
HIDDENCOMPARTMENTWIDTH
Hidden Compartment Width
1.690
HIDDENCOMPARTMENTLENGTH
Hidden Compartment Length
1.690
FAUCETHOLEVOID
Faucet Hole Void
0.010
SINKLEDGEDBLEFTSIDEWIDTH
Sink Ledge DB Left Side Width
0.690
SINKLEDGEFRONTWIDTH
Sink Ledge Front Width
0.100
BACKSPLASHWIDTH
Backsplash Width
0.170
SINKDRAINLOCATION
Sink Drain Location
0.840
HOLE1TO2
Hole 1 to 2
0.670
HOLE1FROMCL
Hole 1 From CL
0.330
FAUCETCLFROMTOPBACKSPLASH
Faucet CL from Top Backsplash
0.480
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D