User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 6 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Selo UK
Description
Enigma-›-Shadow-Gap-BIM
Bill of material
TimberSingleDoorAssembly_926x2135_FD30
IDENT
TimberSingleDoorAssembly_926x2135_FD30
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ACOUSTICRATING
acousticrating
n/a
ADDITIONALHARDWARE
additionalhardware
n/a
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ANTIFINGERTRAPREQUIREMENT
antifingertraprequirement
0
ARCHITRAVEBACKREQUIRED
architravebackrequired
0
ARCHITRAVEFRONTREQUIRED
architravefrontrequired
0
ARCHITRAVEMATERIAL
architravematerial
ASSEMBLY_CODE
assembly code
C1020330
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
u
AUTHOR
author
Selo
AUTOMATICHARDWARE
automatichardware
n/a
BARCODE
barcode
n/a
CATEGORY
category
n/a
CLEAROPENINGHEIGHT
clearopeningheight
2108
u
CLEAROPENINGHEIGHTCALCULATION
clearopeningheightcalculation
-27
u
CLEAROPENINGWIDTH
clearopeningwidth
831.000
u
CLEAROPENINGWIDTHCALCULATION
clearopeningwidthcalculation
-95.000
u
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
n/a
COMPONENTNUMBER
componentnumber
n/a
CONFIGUATION
configuation
single sliding
u
CONSTITUENTS
constituents
n/a
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Shadow Frame Assembly FD30
u
DESIGN_OPTION
design option
-1
DOORLEAFOFFSET
doorleafoffset
22.000
u
DOORLEAFOPEN
doorleafopen
350
DOORSEAL
doorseal
1
u
DOORSETFASTNERS
doorsetfastners
n/a
DOORSETTYPE
doorsettype
n/a
u
DURATIONUNIT
durationunit
n/a
EMERGENCYPANICOPERATION
emergencypanicoperation
n/a
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
n/a
FINISHLAYERTHICKNESS
finishlayerthickness
12.500
u
FIRE_RATING
fire rating
FD30
u
FIREEXIT
fireexit
0
u
FIRERATING
firerating
FD30
u
FIRERATINGOPTIONS
fireratingoptions
NFR; FD30
u
FRAME_MULLIONMATERIAL
frame/mullionmaterial
FRAMEFINISH
framefinish
Primed for site painting
u
FRAMEFINISHOPTIONS
framefinishoptions
n/a
u
FRAMEMATERIAL
framematerial
FSC Certified Steamed beach
u
FRAMEMATERIALOPTIONS
framematerialoptions
n/a
FRAMETHICKNESS
framethickness
42
u
FRAMEWIDTHOPTIONS
framewidthoptions
n/a
FUNCTION
function
0
GLASSTYPE
glasstype
n/a
u
GLAZINGAREAFRACTION
glazingareafraction
0
u
GRADE
grade
n/a
HANDICAPACCESSIBLE
handicapaccessible
0
u
HANDING
handing
n/a
u
HANDLEHEIGHT
handleheight
1000
HANDLEOFFSET
handleoffset
75
HANGING
hanging
top hung on Geze purlin track
u
HARDWAREOPTIONS
hardwareoptions
thumb turn locking set; square flush pull; circular flush pull; ovel flush pull; rectangular flush pull
HARDWARESET
hardwareset
n/a
HASDRIVE
hasdrive
0
u
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
2108
u
HOLDOPEN
holdopen
0
HOST
host
1
IFCEXPORTAS
ifcexportas
IfcDoorStyle
IFCEXPORTTYPE
ifcexporttype
DOOR
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
ISEXTERNAL
isexternal
0
KEYNOTE
keynote
LEAFCLOSEDOFFSET
leafclosedoffset
0
u
LEAFEDGINGS
leafedgings
n/a
u
LEAFFACING
leaffacing
n/a
u
LEAFFACINGOPTIONS
leaffacingoptions
primed for site painting; laminated (user specify colour); pre-painted (user specifiy colour); timber veneer (user specify timber species)
u
LEAFHEIGHT
leafheight
2135
LEAFMATERIAL
leafmaterial
LEAFMATERIALOPTIONS
leafmaterialoptions
particle core; solid timber
u
LEAFSWING
leafswing
single sliding
u
LEAFSWINGOPTIONS
leafswingoptions
n/a
LEAFTHICKNESS
leafthickness
44.000
u
MAINLEAFWIDTH
mainleafwidth
926
MANUFACTURER
manufacturer
Selo
MANUFACTURERURL
manufacturerurl
www.selo-uk.com/
u
MASSUNIT
massunit
1
MATERIAL
material
n/a
MAXDOORLEAFHEIGHT
maxdoorleafheight
2210
MAXDOORLEAFWIDTH
maxdoorleafwidth
1660
MAXIMUMLEAFSIZE
maximumleafsize
1660mm x 2210mm
u
MAXIMUMSTRUCTURALOPENING
maximumstructuralopening
n/a
MINIMUMLEAFSIZE
minimumleafsize
n/a
MINIMUMSTRUCTURALOPENING
minimumstructuralopening
n/a
MODEL
model
Enigma
MODELNUMBER
modelnumber
E10 S FR
u
MODELREFERENCE
modelreference
Enigma
NAME
name
Door
NBSCERTIFICATION
nbscertification
n/a
NBSDESCRIPTION
nbsdescription
Sliding doorset system
u
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
20-50-20/175
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
2135
NOMINALLENGTH
nominallength
0
NOMINALWIDTH
nominalwidth
926
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPENINGMECHANISM
openingmechanism
0
OPERATING
operating
n/a
OPERATINGOPTIONS
operatingoptions
self closing; soft closer; touch latch
OPERATION
operation
SingleSliding
u
PRODUCTINFORMATION
productinformation
n/a
u
REFERENCE
reference
E10SFR
u
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
1
u
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
2212
u
ROUGH_WIDTH
rough width
1822
u
SECURING
securing
hook lock recommended
SECURITYRATING
securityrating
n/a
SECURITYRATINGOPTIONS
securityratingoptions
n/a
SELFCLOSING
selfclosing
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangle
u
SHARED
shared
0
SIGNAGEFIRE
signagefire
n/a
SIZE
size
926 x 2135mm
u
SMOKESTOP
smokestop
0
u
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STRIKEOFFSET
strikeoffset
47.500
u
STRUCTURALOPENINGHEIGHT
structuralopeningheight
2212
u
STRUCTURALOPENINGHEIGHTCALCULATION
structuralopeningheightcalculation
77
u
STRUCTURALOPENINGWIDTH
structuralopeningwidth
1822
u
STRUCTURALOPENINGWIDTHCALCULATION
structuralopeningwidthcalculation
-30.000
u
SURFACESPREADOFFLAME
surfacespreadofflame
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
SYSTEMACCESSORIES
systemaccessories
n/a
TAGNUMBER
tagnumber
n/a
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THERMALTRANSMITTANCE
thermaltransmittance
0
THICKNESS
thickness
44.000
u
TOLERANCE
tolerance
3
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNDERCUT
undercut
9
UNICLASS2
uniclass2
25-30-20/177
URL
url
www.selo-uk.com/
u
VERSION
version
1.0
VIS_ARROW_SYMBOL
vis_arrow_symbol
1
VISIONPANELCONFIGURATION
visionpanelconfiguration
n/a
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
VISWARNING
viswarning
0
u
WALL_CLOSURE
wall closure
1
WALLTHICKNESS
wallthickness
150
u
WALLTHICKNESSOPTIONS
wallthicknessoptions
92mm metal stud system lined both sides with 1no. layer 12.5mm plasterboard with 3mm skim finish
u
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
n/a
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WIDTH
width
831.000
u
VIS_DETAIL
vis_detail
1
u
VIS_DETAILFD30
vis_detailfd30
1
u
VIS_DETAILNFR
vis_detailnfr
0
u
SECONDARYLEAFWIDTH
secondaryleafwidth
0
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D