Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Corian Design
Description
Energy 7710 Basin
Bill of material
7710
ORDERNO
7710
ACCESSIBILITYPERFORMANCE
accessibilityperformance
http://www.dupont.co.uk/content/dam/assets/products-and-services/construction-materials/surface-design-materials/brands/corian-solid-surfaces/documentation/DuPont-Corian-Specdata.pdf
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
BASINLENGTH
basinlength
490
BASINMOUNTOFFSET
basinmountoffset
0
BASINMOUNTOFFSET02
basinmountoffset02
0
BASINWIDTH
basinwidth
350
BOTTOMCORNERRADIUS
bottomcornerradius
10
CATEGORY
category
Pr_40_20_96_18 : Integrated wash basins
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Glacier White, Designer White
COLOUROPTIONS
colouroptions
Glacier White, Designer White
CONSTITUENTS
constituents
n/a
COST
cost
0
COUNTERTHICKNESS
counterthickness
39.5772428041951
COUNTERVOIDLENGTH
countervoidlength
465
COUNTERVOIDWIDTH
countervoidwidth
325
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DECLARATIONOFPERFORMANCE
declarationofperformance
n/a
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
Solid surface Corian(R) rectangular symmetrical basin with narrow corner radius. Corian(R) is a flexible composite material manufactured from natural minerals and acrylic resin. Designed to be seamlessly integrated into a Corian(R) surface.
DESIGN_OPTION
design option
-1
DRAINSIZE
drainsize
47.00000007144
DURATIONUNIT
durationunit
40 years plus
EXPECTEDLIFE
expectedlife
40 years plus
FEATURES
features
Designed to be integrated into a Corian(R) worksurface. Available in the full colour range as standard or bespoke colours. Hygienic, easy to clean and maintain. Inconspicuous joints.
FINISH
finish
Semi-gloss
FORM
form
Inset & Integrated into surface or mounted under surface (undermount)
GRADE
grade
n/a
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
IFCEXPORTAS
ifcexportas
IfcSanitaryTerminalType
IFCEXPORTTYPE
ifcexporttype
WASHHANDBASIN
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INTEGRALACCESSORIES
integralaccessories
Includes overflow piece & 25mm diameter overflow elbow
INTERNALDEPTH
internaldepth
120
INTERNALLENGTH
internallength
440
INTERNALWIDTH
internalwidth
300
MANUFACTURERNAME
manufacturername
DuPont Corian
MANUFACTURERURL
manufacturerurl
www.corian.co.uk
MASSUNIT
massunit
1
MATERIAL
material
DuPont™ Corian® solid surface material (natural minerals & acrylic resin composite)
MODELNUMBER
modelnumber
Energy 7710
MODELREFERENCE
modelreference
Energy 7710
NAME
name
Energy 7710 Basin
NBSDESCRIPTION
nbsdescription
Sinks
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-35-70/360
NBSTYPEID
nbstypeid
n/a
NOMINALDEPTH
nominaldepth
167.00000025384
NOMINALHEIGHT
nominalheight
0
NOMINALLENGTH
nominallength
350.000000532
NOMINALWIDTH
nominalwidth
490.0000007448
PART_TYPE
part type
0
PERIMETERVISIBILITY
perimetervisibility
0
PRODUCTINFORMATION
productinformation
www.dupont.co.uk/content/dam/dupont/products-and-services/construction-materials/surface-design-materials/documents/DuPont_Corian_Kitchen_and_Bathroom_Product_catalogue.pdf
REPLACEMENTCOST
replacementcost
Repairable
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
0
SINKMOUNTING
sinkmounting
Integrated into worksurface or mounted under worksurface (undermount)
SINKOFFSET
sinkoffset
0
SINKTYPE
sinktype
Hand Rinse. Tailormade & bespoke options available. Suitable for dental/hospital environments.
SIZE
size
490 x 350 x 167 mm
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
ISO 14001. Zero landfill at manufacturing site. Greenguard certified. Repairable nature makes lifetime performance 40 years plus.
TAGNUMBER
tagnumber
n/a
TOPCORNERRADIUS
topcornerradius
10
UNICLASS2
uniclass2
45-31-79/418
UNICLASS2015DESCRIPTION
uniclass2015description
Wash basins
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_20_96_18
UNICLASS2015VERSION
uniclass2015version
Products v1.1
VENT_CONNECTION
vent connection
0
VERSION
version
2
WARRANTYDESCRIPTION
warrantydescription
10 year material warranty from DuPont(TM)
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
10 years
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WASTE_CONNECTION
waste connection
0
WASTEOUTLETDIAMETER
wasteoutletdiameter
47.00000007144
WATERSUPPLYOVERFLOWANDWASTEHOLESOVERFLOW
watersupplyoverflowandwasteholesoverflow
Round overflow hole with cover
WATERSUPPLYOVERFLOWANDWASTEHOLESWASTE
watersupplyoverflowandwasteholeswaste
Round bottom waste outlet with drain cover
WATERSUPPLYOVERFLOWANDWASTEHOLESWATERSUPPLY
watersupplyoverflowandwasteholeswatersupply
No tapholes
WEIGHT
weight
n/a
WFU
wfu
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D