Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Armstrong World
Description
ELIOS_UK_CAD
Bill of material
HD405
IDENT
VAR04_CSI
04 csi
12 51 00
VAR95_CSI
95 csi
12510
ALWAYS_VERTICAL
always vertical
1
ARM
arm
ARM_HEIGHT
arm height
2.167
ASSEMBLY_CODE
assembly code
E2020200
BACK
back
BROCHURE_URL
brochure url
http://www.allermuir.net/Services/File.ashx?Id=4389
CAD_BLOCKS_URL
cad blocks url
http://www.allermuir.net/Services/File.ashx?Id=4585
CATEGORY
category
COLOR_AVAILABILITY
color availability
See price list for material options
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FABRIC_SPEC_SHEETS
fabric spec sheets
http://www.allermuir.net/Services/File.ashx?Type=B&Id=51
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
LEED_STATS_URL
leed stats url
http://www.allermuir.net/Services/File.ashx?Id=4414
LEG
leg
LEG_BASE
leg base
MANUFACTURER
manufacturer
Allermuir
MANUFACTURER_ADDRESS
manufacturer address
1630 Holland Road, Maumee, Ohio 43537
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_FAX
manufacturer fax
(419) 887 5805
MANUFACTURER_PHONE
manufacturer phone
(419) 887 5806
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
(888) 887 5806
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
OVERALL_DEPTH
overall depth
1.667
OVERALL_HEIGHT
overall height
2.667
OVERALL_WIDTH
overall width
1.875
PLASTIC_ARMS_IN_BLACK
plastic arms in black
PLUGIN_DATA_URL
plugin data url
PRICING_URL
pricing url
http://www.allermuir.net/Services/File.ashx?Id=4297
PRODUCT_LINE
product line
Elios
PRODUCT_PAGE_URL
product page url
http://www.allermuir.net/Products.aspx?RangeId=24
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_DEPTH
seat depth
1.483
SEAT_HEIGHT
seat height
1.500
SEAT_OR_BASE
seat or base
SEAT_WIDTH
seat width
1.458
SHARED
shared
0
SPECIFICATIONS_URL
specifications url
http://www.allermuir.net/Services/File.ashx?Id=2446
STACKS
stacks
SUBCATEGORY
subcategory
Multi-Purpose Line
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERED_BACK
upholstered back
No
UPHOLSTERED_SEAT
upholstered seat
No
URL
url
http://www.allermuir.net/Default.aspx
WEIGHT
weight
15
WORK_PLANE_BASED
work plane-based
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D