User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 9 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Epson
Description
Electronics visual projectors powerlite z series
Bill of material
electronics_visual_projectors_powerlite_z_series_z11005nl
VARIANTNAME
Z11005NL
u
WATTAGE
Wattage
1120.000
u
VOLTAGE
Voltage
0.000
POWERFACTOR
Power Factor
1.000
NUMBEROFPOLES
Number of Poles
1.000
APPARENTLOAD
Apparent Load
0.000
MAXIMUMVERTICALLENSSHIFTUPPERCENTAGE
Maximum Vertical Lens Shift Up Percentage
56.000
u
MAXIMUMVERTICALLENSSHIFTDOWNPERCENTAGE
Maximum Vertical Lens Shift Down Percentage
-56.000
u
MAXIMUMHORIZONTALLENSSHIFTRIGHTPERCENTAGE
Maximum Horizontal Lens Shift Right Percentage
19.000
u
MAXIMUMHORIZONTALLENSSHIFTLEFTPERCENTAGE
Maximum Horizontal Lens Shift Left Percentage
-19.000
u
DEFAULTELEVATION
Default Elevation
4.000
SHOWCLEARANCE
Show Clearance
0.000
SHOWCOVERAGESPECTRUM
Show Coverage Spectrum
1.000
WARNING
Warning
Correct
THROWRATIO
Throw Ratio
1.630
u
NATIVERESOLUTION
Native Resolution
XGA 1024 x 738
u
MINIMUMTHROWRATIO
Minimum Throw Ratio
1.630
u
MAXIMUMTHROWRATIO
Maximum Throw Ratio
2.650
u
LENSSHIFTVERTICAL
Lens Shift Vertical
0.000
LENSSHIFTHORIZONTAL
Lens Shift Horizontal
0.000
LENSSELECTIONNUMBER
Lens Selection Number
1.000
LENSSELECTIONCURRENT
Lens Selection Current
Standard
LENSSELECTION7
Lens Selection 7
Rear
LENSSELECTION6
Lens Selection 6
Long
LENSSELECTION5
Lens Selection 5
Middle 2
LENSSELECTION4
Lens Selection 4
Middle 1
LENSSELECTION3
Lens Selection 3
Wide
LENSSELECTION2
Lens Selection 2
Short
LENSSELECTION1
Lens Selection 1
Standard
ISXGA
Is XGA
1.000
u
ISWXGA
Is WXGA
0.000
u
ISWUXGA
Is WUXGA
0.000
u
ISASPECTRATIO43
Is Aspect Ratio 4_3
1.000
u
ISASPECTRATIO169
Is Aspect Ratio 16_9
0.000
ISASPECTRATIO1610
Is Aspect Ratio 16_10
0.000
u
HASWIRELESSCONNECTION
Has Wireless Connection
0.000
CALCULATIONURL
Calculation URL
http://www.epson.com/alf_upload/landing/distance-calculator/high-lumens/
SCREENSIZEDIAGONAL
Screen Size Diagonal
8.330
ASPECTRATIO
Aspect Ratio
1.333
u
WIDTH
Width
1.750
THROWDISTANCEMINIMUM
Throw Distance Minimum
10.750
u
THROWDISTANCEMINSELECTION
Throw Distance Min Selection
0.000
THROWDISTANCEMAXIMUM
Throw Distance Maximum
17.580
u
THROWDISTANCEMAXSELECTION
Throw Distance Max Selection
0.000
THROWDISTANCEUSER
Throw Distance User
10.000
PROJECTORANGLE
Projector Angle
0.000
LENGTH
Length
2.430
HEIGHT
Height
0.830
CURVEDSURFACEOFFSET
Curved Surface Offset
0.000
PROJECTIONWIDTH
Projection Width
6.670
u
PROJECTIONHEIGHT
Projection Height
5.000
u
LENSDIAMETER
Lens Diameter
0.250
THROWDISTANCEACTUAL
Throw Distance Actual
10.750
u
URL
http://www.epson.com/cgi-bin/Store/jsp/index.do?ref=epson_wmr_c_us
PRODUCTPAGEURL
Product Page URL
http://www.epson.com/cgi-bin/Store/jsp/Landing/high-lumen-projectors-for-large-venues.do
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.epson.com/_alfresco/LandingPages/optin/ProZassets/brochure_pro-z-series.pdf
NETWEIGHT
Net Weight
60.600
MODEL
Model
Z11005NL
u
MANUFACTURER
Manufacturer
Epson
DESCRIPTION
Description
Z Series
COPYRIGHT
Copyright ©
2000-2015 Epson America, Inc.
COLORBRIGHTNESS
Color Brightness
11000.000
u
ASSEMBLYCODE
Assembly Code
E1020500
USBCONNECTIONDESCRIPTION
USB Connection Description
USB
MAXIMUMCOVERAGECONEWIDTH
Maximum Coverage Cone Width
9.200
u
MAXIMUMCOVERAGECONEHEIGHT
Maximum Coverage Cone Height
10.600
u
LENSRADIUS
Lens Radius
0.130
ISWIDEZOOM
Is Wide Zoom
0.000
ISSTANDARDLENS
Is Standard Lens
1.000
ISSHORTTHROWLENS
Is Short Throw Lens
0.000
ISREARPROJECTIONWIDELENS
Is Rear Projection Wide Lens
0.000
ISMIDDLETHROWZOOM2LENS
Is Middle Throw Zoom #2 Lens
0.000
ISMIDDLETHROWZOOM1LENS
Is Middle Throw Zoom #1 Lens
0.000
ISLONGTHROWZOOMLENS
Is Long Throw Zoom Lens
0.000
HDMICONNECTIONDESCRIPTION
HDMI Connection Description
HDMI
ELECTRICALCONNECTIONDESCRIPTION
Electrical Connection Description
Power
DISPLAYPORTCONNECTIONDESCRIPTION
Display Port Connection Description
Display Port
CTRLVERTICALFORMULA
CTRL Vertical Formula
0.270
CTRLTHROWRATIO
CTRL Throw Ratio
1.630
u
SHOWMAXIMUM
Show Maximum
0.000
CTRLVERTICALSHIFTRANGE
CTRL Vertical Shift Range
4.040
u
CTRLVERTICALLENSSHIFT
CTRL Vertical Lens Shift
2.800
u
CTRLSCREENSIZE
CTRL Screen Size
8.330
CTRLSCREENCENTEROFFSET
CTRL Screen Center Offset
0.000
CTRLMINIMUMSCREENSIZE
CTRL Minimum Screen Size
5.000
CTRLMAXIMUMSCREENSIZE
CTRL Maximum Screen Size
41.670
CTRLMAXCOVERAGEHEIGHTHALF
CTRL Max Coverage Height Half
5.300
u
CTRLHORIZONTALSHIFTRANGE
CTRL Horizontal Shift Range
7.970
u
CTRLHORIZONTALLENSSHIFT
CTRL Horizontal Lens Shift
1.270
u
CTRLHORIZONTALFORMULA
CTRL Horizontal Formula
0.020
CTRLHASWARNING
CTRL Has Warning
0.000
CTRLBMIN
CTRL B Min
-8.180
u
CTRLBMAX
CTRL B Max
-8.023
u
CTRLANGLE
CTRL Angle
0.000
CTRLAMIN
CTRL A Min
3.368
u
CTRLAMAX
CTRL A Max
5.448
u
ANALOGCONNECTIONDESCRIPTION
Analog Connection Description
Analog
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Map Of Offices
No recommendations available.
Download CAD models
Previews
3D
2D